2017 Genie Z60/37FE For Sale - 81,400 USD | Cat Used
Quick Search

Genie Z60/37FE

Genie Z60/37FE

Year
2017
Working hours
695 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Wichita, KS
+316 943 4211
Show phone number
Basic information
BrandGenie Z60/37FE
Foley Equipment Company
CategoryArticulated boom lifts
Serial NumberZ60H-709
Unit Number7AR8893
Catalog Number2541955
Year2017
Hours695 h
CountryUnited States
LocationWICHITA, United States
Pricing
Price Excluding Tax81,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
GENERATOR MK: ADVANCED MOTORS & DRIVES
GENERATOR MODEL: 1264100 S/N:160608005
ENGINE AIR FILTERS: 31745GT
ENGINE OIL: 866050GT
PRIMARY FUEL: 62433GT
HYDRAULIC: 60857GT
TIRE SIZE: 355/55 D625 FOAM FILLED

24.8HP T4F KUBOTA D1105 / 48VDC
8' TRI-ENTRY PLATFORM W/SWING
FLASHING BEACON
GATE
HYDRAULIC POWER UNIT, DESCENT &
TILT ALARM, RT FOAM FILLED
TIRES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering