Currently 17744 machines for sale
Quick Search

Used Articulated Boom Lifts for Sale

With the help of a used boom lift from your local Cat® dealer, your fleet will reach new heights and expand your options without expanding your budget. Cat Used can improve your bottom line by connecting you with dealers who are experienced in aerial equipment sales and maintenance. If you’re looking for a lift that can help extend your reach on hard-to-maneuver job sites, your local dealer can find the optimal solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Articulated boom lifts
x
223 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
Genie GR20, 18,1502023
Vernal, UT
1 h

See Details
JLG 660SJ SP, 147,5002024
Vernal, UT
6 h

See Details
Genie S85XC SP, 183,1002023
Salt Lake City, UT

See Details
JLG 460SJ SP, 106,1002023
Vernal, UT
4 h

See Details
Genie Z45/25JD4, 68,4002018
Topeka Area, KS
1,491 h

See Details
Genie S-60X, 27,5002012
Del Valle, TX
4,236 hengine type - diesel

See Details
JLG T500J TOW, 55,7002023
Vernal, UT

See Details
JLG 460SJ SP, 106,1002024
Salt Lake City, UT
5 h

See Details
Genie S85XC SP, 183,1002023
Cedar City, UT
54 h

See Details
Genie S65XCD4W, 134,6002020
Topeka Area, KS
980 h

See Details
JLG 460SJ SP, 106,1002024
Cedar City, UT
8 h

See Details
Genie S85D4W, 108,6002017
Olathe, KS
2,655 h

See Details
Genie S65XCD4W, 140,0002021
Topeka Area, KS
759 h

See Details
Genie S85XC SP, 181,0002023
Salt Lake City, UT
124 h

See Details
Genie Z-62/40, 90,0002019
Aurora, CO
1,052 h Conditions

See Details
Genie S65XCD4W, 140,0002021
Topeka Area, KS
700 h

See Details
Genie S65XCD4W, 140,0002021
Topeka Area, KS
821 h

See Details
Genie Z45/25JDC, 60,8002018
Topeka Area, KS
607 h

See Details
Genie S65XCD4W, 125,9002020
Topeka Area, KS
1,746 h

See Details
Genie S45XCG4, 90,1002021
Topeka Area, KS
1,133 h

See Details
Genie S85XCD4W, 141,1002019
Wichita, KS
1,786 h

See Details
Show more results

Articulated boom lifts