Quick Search

Genie Z60/34G4

Genie Z60/34G4

Year
2013
Working hours
3,016 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandGenie Z60/34G4
Foley Equipment Company
CategoryArticulated boom lifts
Serial NumberZ6013-12781
Unit Number3AL5065
Catalog Number4398896
Year2013
Hours3,016 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax32,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

12V DC AUXILIARY POWER UNIT
2-SPEED WHEEL MOTORS
360 DEGREE CONTINUOUS ROTATION
6' JIB
8' STEEL PLATFORM
8' TRI ENTRY BASKET
AC GENERATOR
AC POWER CORD AT PLATFORM
ACTIVE OSCILLATING AXLES - 4WD
ALARM PACKAGE
ANTI-RESTART ENGINE PROTECTION
AUTO ENGINE FAULT SHUTDOWN
DESCENT ALARM
DRIVE ENABLE SYSTEM
DUAL AXIS JOYSTICK
FORD 75HP GAS/LP DUAL FUEL
HORN
HOUR METER
IN CYLINDER GLOW PLUG
LOCKABLE COVERS
POSITIVE TRACTION DRIVE
PROPORTIONAL CONTROLS
ROUGH TERRAIN FOAM FILLED TIRES
SELF LEVELING PLATFORM
TILT ALARM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering