Genie Z60/34RTDS G84

Genie Z60/34RTDS G84

Price
38,500 USD
Year
2011
Working hours
1895 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenie Z60/34RTDS G84
CategoryArticulated boom lifts
Serial NumberZ6012-10936
Unit NumberEQ00088194
Catalog NumberCU4650814
Manufacturing Year2011
Hours1895 h
CountryUnited States
LocationPikeville, KY
Pricing
Price Excluding Tax38,500 USD
Tax USD
Price Including Tax USD
Details
Additional InformationENGINE MAKE: PERKINS 404D-22
FAMILY: BH3XL2.22N4L
OSCILLATING AXLE
MODEL: GN65629N
ALARM PACKAGE
ROUGH TERRAIN FOAM FILLED
COLD WEATHER PACKAGE FOR PERKINS
ENGINE SN: 754163V
Z60/34 WITH JIB, 4WD WITH
Features
Additional InformationENGINE MAKE: PERKINS 404D-22
FAMILY: BH3XL2.22N4L
OSCILLATING AXLE
MODEL: GN65629N
ALARM PACKAGE
ROUGH TERRAIN FOAM FILLED
COLD WEATHER PACKAGE FOR PERKINS
ENGINE SN: 754163V
Z60/34 WITH JIB, 4WD WITH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 x32702
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone