2017 Genie Z45/25JG4 For Sale - 48,900 USD | Cat Used
Quick Search

Genie Z45/25JG4

Genie Z45/25JG4

Year
2017
Working hours
1,627 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Call Foley, KS
+316 943 4211
Show phone number
Basic information
BrandGenie Z45/25JG4
Foley Equipment Company
CategoryArticulated boom lifts
Serial NumberZ4525N-57693
Unit Number7AR8960
Catalog Number2553345
Year2017
Hours1,627 h
CountryUnited States
LocationCALL FOLEY, United States
Pricing
Price Excluding Tax48,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

/ LPG 12 VDC AUX PWR UNIT,
355 DEG NON-CONTINUOUS
6' STEEL PLATFORM, AC POWER
ACTIVE OSCILLATING AXLES - 4WD,
ALARM
ALARM PACKAGE / BEACON
CORD TO PLATFORM, SELF LEVELING
DUAL FUEL / 60HP FORD MSG425 /
PLATFORM, OPERATOR PROTECTION
ROTATION, DESCENT & TILT ALARM,
WATER BASED FOAM FILLED TIRES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering