Genie Z40/23NR

Genie Z40/23NR

Price
18,500 USD
Year
2007
Working hours
943 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenie Z40/23NR
CategoryArticulated boom lifts
Serial NumberZ40N07-253
Unit Number3AR7204
Catalog NumberCU1928265
Manufacturing Year2007
Hours943 h
CountryUnited States
LocationKansas City, MO
Pricing
Price Excluding Tax$ 18,500
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

ALARM PACKAGE, Z40N
ANSI MARKET
COSMETIC DECAL OPTION, Z40NRJ
HOUR METER CHANGED AT 780 HRS
LANGUAGE OPTION, ENGLISH
OPT, CHARGER, 110V/60HZ, Z40/Z45
OPT, LVL SENSR, 4.5, WHITE
OPTION, 4' PLATFORM
OPTION, PLAT ENTRY, STD
OPTION, PLATFORM SUPPORT STD
OPTION, US 110V PLUG, UNI CHGR
PRIMARY BOOM ASSY, RJ
ROTATING JIB
Z40DC ENGLISH DECALS
Z40DC MANUAL OPTION, ENGLISH
Z40N BASE
Z40N DC POWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone