2017 Genie Z34/22G4 For Sale - 39,100 USD | Cat Used
Quick Search

Genie Z34/22G4

Genie Z34/22G4

Year
2017
Working hours
1,162 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Call Foley, KS
+316 943 4211
Show phone number
Basic information
BrandGenie Z34/22G4
Foley Equipment Company
CategoryArticulated boom lifts
Serial NumberZ34F-12164
Unit Number7AR9172
Catalog Number2585066
Year2017
Hours1,162 h
CountryUnited States
LocationCALL FOLEY, United States
Pricing
Price Excluding Tax39,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

4' 8" STEEL PLATFORM, AC POWER
4WD RT WATER BASED FOAM FILLED
4WD, DUAL FUEL / 28HP GM GAS /
CORD TO PLATFORM, SELF LEVELING
FLASHING BEACON
LPG, 12VDC AUXILLIARY POWER
PLATFORM, OPA
ROTATION, DESCENT & TILT ALARM,
TIRES
UNIT, 355 DEG NON-CONTINUOUS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering