Genie Z34/22G4

Genie Z34/22G4

Price
38,000 USD
Year
2015
Working hours
1436 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenie Z34/22G4
CategoryArticulated boom lifts
Serial NumberZ3415-10472
Unit Number4AR8145
Catalog NumberCU2261041
Manufacturing Year2015
Hours1436 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 38,000
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

4' 8" STEEL PLATFORM, AC POWER
4WD RT WATER BASED FOAM FILLED
4WD,DUAL FUEL/31HP KUBOTA GAS /
ALARM PACKAGE / BEACON
CORD TO PLATFORM, SELF LEVELING
LPG, 12VDC AUXILLIARY POWER
PLATFORM
ROTATION, DESCENT & TILT ALARM,
TIRES
UNIT, 355 DEG NON-CONTINUOUS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone