Genie Z34/22NE

Genie Z34/22NE

Price
25,300 USD
Year
2011
Working hours
280 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenie Z34/22NE
CategoryArticulated boom lifts
Serial NumberZ34N11-9531
Unit NumberEQ00083263
Catalog NumberCU4562225
Manufacturing Year2011
Hours280 h
CountryUnited States
LocationJackson, OH
Pricing
Price Excluding Tax25,300 USD
Tax USD
Price Including Tax USD
Details
Additional InformationZ34/22NE ELECTRIC BOOM LIFT
ALARM PACKAGE
FLASHING BEACON
LENGTH: 18.51'
WIDTH: 5.68'
HEIGHT: 6.57'
PLATFORM HEIGHT: 34.5'
WORKING HEIGH MAX: 41'
ENGINE: 48V
8 BATTERIES
315 AMPS
OPERATING WEIGHT: 11,001 LBS
MAX SPEED: 4MPH
TIRES 9X14.5 SOLD, NON-MARKING
Features
Additional InformationZ34/22NE ELECTRIC BOOM LIFT
ALARM PACKAGE
FLASHING BEACON
LENGTH: 18.51'
WIDTH: 5.68'
HEIGHT: 6.57'
PLATFORM HEIGHT: 34.5'
WORKING HEIGH MAX: 41'
ENGINE: 48V
8 BATTERIES
315 AMPS
OPERATING WEIGHT: 11,001 LBS
MAX SPEED: 4MPH
TIRES 9X14.5 SOLD, NON-MARKING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 x32702
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone