Currently 17608 machines for sale
Quick Search

Used Articulated Boom Lifts for Sale

With the help of a used boom lift from your local Cat® dealer, your fleet will reach new heights and expand your options without expanding your budget. Cat Used can improve your bottom line by connecting you with dealers who are experienced in aerial equipment sales and maintenance. If you’re looking for a lift that can help extend your reach on hard-to-maneuver job sites, your local dealer can find the optimal solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Articulated boom lifts
x
217 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
JLG 460SJ SP, 106,1002024
Cedar City, UT
8 h

See Details
JLG 660SJ SP, 147,6002023
Salt Lake City, UT
7 h

See Details
Genie GR20, 18,1502023
Vernal, UT
1 h

See Details
Genie S85XC SP, 183,1002023
Salt Lake City, UT

See Details
Genie Z45/25JD4, 68,4002018
Olathe, KS
1,486 h

See Details
Genie S-60X, 27,5002012
Del Valle, TX
4,236 hengine type - diesel

See Details
JLG T500J TOW, 55,7002023
Vernal, UT

See Details
Genie S85XC SP, 183,1002023
Cedar City, UT
54 h

See Details
Genie S85XC SP, 181,0002023
Salt Lake City, UT
124 h

See Details
Genie Z45/25JDC, 61,9002018
Topeka Area, KS
603 h

See Details
Genie S85XC SP, 183,1002023
Salt Lake City, UT

See Details
Genie Z80DX, 70,0002014
Knoxville, TN
4,690 h

See Details
Genie S85, 65,0002016
Kingsport, TN
3,327 h

See Details
Genie Z33E, 26,5002015
Chattanooga, TN
263 h

See Details
JLG 1350SJP, 110,0002012
Bensalem, PA
2,903 h

See Details
JLG 1350SJP, 105,0002007
Piscataway, NJ
1,521 h

See Details
JLG 450AJ, 32,0002008
Bear, DE
1,227 h

See Details
JLG 450AJ, 75,0002022
Piscataway, NJ
83 h

See Details
JLG 600AJ, 65,0002013
Bensalem, PA
504 h

See Details
JLG 600S, 75,0002014
Bensalem, PA
751 h

See Details
JLG 600S, 75,0002013
Bensalem, PA
376 h

See Details
Show more results

Articulated boom lifts