Quick Search

Genie S85D4W

Genie S85D4W

Price
$141,100
Year
2017
Working hours
2,378 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Foley Equipment Company
Topeka Area, KS
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandGenie S85D4W
CategoryArticulated boom lifts
Serial NumberS85H-14569
Unit Number7AR9350
Catalog Number2591174
Year2017
Hours2,378 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax141,100 USD
Tax-
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

FOAM FILLED TIRES, 58HP
PERKINS TIER 4F DIESEL, 12VDC
AUXILLIARY POWER UNIT, 360 DEG
CONTINUOUS ROTATION, DESCENT &
TILT ALARM, AC POWER CORD TO
PLATFORM, SELF LEVELING
PLATFORM, ACTIVE OSCILLATING
AXLES - 4WD, TRI-ENTRY BASKET
WELDER READY
ALARM PACKAGE / BEACON
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering