Genie S60

Genie S60

Price
20,300 USD
Year
2007
Working hours
3486 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenie S60
CategoryArticulated boom lifts
Serial NumberS6007-17042
Unit NumberEQ00039823
Catalog NumberCU4562226
Manufacturing Year2007
Hours3486 h
CountryUnited States
LocationBeckley, WV
Pricing
Price Excluding Tax20,300 USD
Tax USD
Price Including Tax USD
Details
Additional InformationGENIE BOOM LIFT MODEL S60
DEUTZ F3L-2011 48HP DIESEL
4WD WITH OSCILLATING AXLE
8 FT STEEL PLATFORM
ROUGH TERRIAN AIR FILLED TIRES
ALARM PACKAGE (INCLUDES FLASHING
BEACON, DESCENT & TRAVEL ALARM
9'H X 27'2"L X 8'W (STOWED)
WEIGHT: 26,690 LBS
MAXIMUM LIFT CAPACITY: 500 LBS
FUEL CAPACITY: 35 GALLONS
HYDRAULIC TANK CAPACITY: 45 GAL
Features
Accessories
4-WHEEL DRIVE4-WHEEL DRIVE
ENGINE TYPE - DIESELENGINE TYPE - DIESEL
Additional InformationGENIE BOOM LIFT MODEL S60
DEUTZ F3L-2011 48HP DIESEL
4WD WITH OSCILLATING AXLE
8 FT STEEL PLATFORM
ROUGH TERRIAN AIR FILLED TIRES
ALARM PACKAGE (INCLUDES FLASHING
BEACON, DESCENT & TRAVEL ALARM
9'H X 27'2"L X 8'W (STOWED)
WEIGHT: 26,690 LBS
MAXIMUM LIFT CAPACITY: 500 LBS
FUEL CAPACITY: 35 GALLONS
HYDRAULIC TANK CAPACITY: 45 GAL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 x32702
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone