Quick Search

Genie S45D4W

Genie S45D4W

Year
2017
Working hours
3,157 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandGenie S45D4W
Foley Equipment Company
CategoryArticulated boom lifts
Serial NumberS45H-23659
Unit Number0AR5904
Catalog Number4602551
Year2017
Hours3,157 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax48,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

48 HP DEUTZ T4I DIESEL
8' TRI-ENTRY PLTFM SIDE SW GATE
ALARM PACKAGE / BEACON
AUXILLIARY POWER UNIT, 360 DEG
CONTINUOUS ROTATION, AC POWER
CORD TO PLATFORM, SELF
GENIE BOOM LIFT, ACTIVE
LEVELING PLATFORM,
OSCILLATING AXLES - 4WD, 12VDC
ROUGH TERRAIN AIR TIRES
WELDER READY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering