2016 Genie S45D G84 For Sale - 25,000 USD | Cat Used
Quick Search

Genie S45D G84

Genie S45D G84

Year
2016
Working hours
2,336 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 309 494 4357
Show phone number
Basic information
BrandGenie S45D G84
Boyd Cat Company
CategoryArticulated boom lifts
Serial NumberS4516H-22197
Unit NumberEQ00112847
Catalog Number10180706
Year2016
Hours2,336 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax25,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information5W-40 SYNTHETIC OIL, 110V BATTERY BLANKET
8 FT FRONT ENTRY PLATFORM
A/C POWER CORD TO PLATFORM
AUX POWER UNIT: 12 V DC
DIMENSIONS (STOWED) 8'2"H x 7'6"W x 27'10"L
ENGINE: T4F DEUTZ DIESEL 48HP MODEL TD2.9L4 TURBO WATER COOLED
FUEL TANK CAPACITY: 20 GAL
GENIE S45 (S40 WITH 5FT JIB)
HYD TANK CAPACITY: 45 GAL
LIFT CAPACITY: 500 LBS
MAX HORIZONTAL REACH: 36'8"
OPT: 4-WHEEL DRIVE
OPT: ALARM PACKAGE (INCLUDES FLASHING BEACON, DESCENT & TRAVEL ALARM
OPT: COLD WEATHER KIT: OIL PAN/ HYD TANK/ BATTERY HEATERS
OPT: RT FOAM FILLED TIRES 12-16.5 NHS
PLATFORM HEIGHT: 45 FT
S45D G84
SELF-LEVELING 160 DEGREE ROTATION PLATFORM
WEIGHT: 15,230 LBS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering