Genie S105 GN

Genie S105 GN

Price
110,686 USD
Year
2000
Working hours
8936 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenie S105 GN
CategoryArticulated boom lifts
Serial Number122
Unit NumberRL0196B
Catalog NumberCU4674798
Manufacturing Year2000
Hours8936 h
CountryUnited States
LocationPocatello, ID
Pricing
Price Excluding Tax$ 110,686
Tax-
Price Including Tax-
Details
Additional InformationNEW HOUR METER @ 5934
RECONDITIONED STOCKTON 03/12/13
ENG S/N U1209310
ENG TYPE 1996/2300
ENG MODEL 1004-42
WELD TO PLATFORM
GENIE BASIC MODEL S105
3000W GENERATOR
PERKINS ENGINE
REBUILT ENGINE S/N U120843G
AIR TO PLATFORM
ALARM PACKAGE
Features
Additional InformationNEW HOUR METER @ 5934
RECONDITIONED STOCKTON 03/12/13
ENG S/N U1209310
ENG TYPE 1996/2300
ENG MODEL 1004-42
WELD TO PLATFORM
GENIE BASIC MODEL S105
3000W GENERATOR
PERKINS ENGINE
REBUILT ENGINE S/N U120843G
AIR TO PLATFORM
ALARM PACKAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Used Equipment Sales Group
Telephone:+1 8779914228
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone