2016 Genie GR20 G84 For Sale - 7,106 USD | Cat Used
Quick Search

Genie GR20 G84

Genie GR20 G84

Year
2016
Working hours
236 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Owensboro, KY
+1 309 494 4357
Show phone number
Basic information
BrandGenie GR20 G84
Boyd Cat Company
CategoryArticulated boom lifts
Serial NumberGR16-40624
Unit NumberEQ00110006
Catalog Number10180490
Year2016
Hours236 h
CountryUnited States
LocationOwensboro, United States
Pricing
Price Excluding Tax7,106 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information6'6"H X 4'5"L X 2'8"W (STOWED)
AERIAL WORK PLATFORM - GENIE RUNABOUT
GR20 G84
LIFT CAPACITY - EXTENSION DECK: 250 LBS
LIFT CAPACITY: 350 LBS
PLATFORM HEIGHT: 19'9"
POWER: FOUR 6V 225 AH BATTERIES
WEIGHT: 2,451 LBS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering