Caterpillar 365 MASS EXCAVATION FRONT

Caterpillar 365 MASS EXCAVATION FRONT

Price
On Request
Year
2008
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 365 MASS EXCAVATION FRONT
CategoryArticulated boom lifts
Serial NumberZ017517
Unit NumberZ017517
Catalog NumberCU4475041
Manufacturing Year2008
Hours1 h
CountryUnited States
LocationBatavia, NY
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationBOOM, 21'7", MASS EXCAVATION
COMPATIBLE W/ CAT 365 HEX
LIKE NEW CONDITION - NEVER USED
LINKAGE, BUCKET WB-FAMILY
STICK, M9'10" WB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone