X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25033 machines for sale
Current filter
Category
Construction
x
Aerial platforms
x
Articulated boom lifts
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Articulated boom lifts

Get an email alert when new equipment matching "Current filter" will be added.

Used Articulated Boom Lifts for Sale

With the help of a used boom lift from your local Cat® dealer, your fleet will reach new heights and expand your options without expanding your budget. Cat Used can improve your bottom line by connecting you with dealers who are experienced in aerial equipment sales and maintenance. If you’re looking for a lift that can help extend your reach on hard-to-maneuver job sites, your local dealer can find the optimal solution.

220 Search results for "Current filter"
1..171819
Displaying: 217 - 220 Sort by:   ads/page
JLG MATERIAL HANDLING DIV. 1250AJP, 78,500 USDArticulated boom lifts
Juárez, MX
Year: 2014, Working hours: 4030 h
MADISA

engine type - diesel2 wheel steer, Conditions
JLG MATERIAL HANDLING DIV. 1250AJP, 78,500 USDArticulated boom lifts
Juárez, MX
Year: 2014, Working hours: 4394 h
MADISA

2 wheel drivecontrols, electric feedengine type - gas, Conditions
Genie Z80/60, 40,300 USDArticulated boom lifts
Juárez, MX
Year: 2014, Working hours: 2801 h
MADISA

ce platecontrols, electric feedengine type - diesel2 wheel steer, Conditions
JLG MATERIAL HANDLING DIV. 1200SJP, 82,100 USDArticulated boom lifts
Juárez, MX
Year: 2014, Working hours: 3451 h
MADISA

fire extinguishercontrols, electric feed4-wheel driveengine type - diesel2 wheel steer, Conditions
 
Compare products
1..171819