X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 24366 machines for sale
Current filter
Category
Construction
x
Aerial platforms
x
Articulated boom lifts
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Articulated boom lifts

Get an email alert when new equipment matching "Current filter" will be added.

Used Articulated Boom Lifts for Sale

With the help of a used boom lift from your local Cat® dealer, your fleet will reach new heights and expand your options without expanding your budget. Cat Used can improve your bottom line by connecting you with dealers who are experienced in aerial equipment sales and maintenance. If you’re looking for a lift that can help extend your reach on hard-to-maneuver job sites, your local dealer can find the optimal solution.

210 Search results for "Current filter"
1..161718
Displaying: 193 - 204 Sort by:   ads/page
Haulotte HA15 IP, 31,500 USDArticulated boom lifts
San Nicolás De Las Garza, MX
Year: 2016, Working hours: 167 h
MADISA

engine type - electric, Conditions
JLG MATERIAL HANDLING DIV. 1200SJP, 80,200 USDArticulated boom lifts
Juárez, MX
Year: 2014, Working hours: 4940 h
MADISA

ce plateengine type - diesel2 wheel steer, Conditions
JLG 800AJ, 42,100 USDArticulated boom lifts
Juárez, MX
Year: 2014, Working hours: 3640 h
MADISA

ce platefire extinguishercontrols, electric feed4-wheel driveengine type - diesel, Conditions
JLG 800AJ, 42,600 USDArticulated boom lifts
Juárez, MX
Year: 2014, Working hours: 3505 h
MADISA

ce platefire extinguishercontrols, electric feed4-wheel drive, Conditions
Genie Z60/34J, 39,900 USDArticulated boom lifts
Nava, MX
Year: 2014, Working hours: 2155 h
MADISA

4-wheel driveengine type - diesel, Conditions
JLG 450AJ 4WD, 38,900 USDArticulated boom lifts
Santa Catarina, MX
Year: 2017, Working hours: 310 h
MADISA
, Conditions
JLG MATERIAL HANDLING DIV. 800 AJ, 42,600 USDArticulated boom lifts
Juárez, MX
Year: 2014, Working hours: 2971 h
MADISA

ce platefire extinguisherengine type - diesel, Conditions
JLG 600 AJ, 58,000 USDArticulated boom lifts
Tlalnepantla De Baz, MX
Year: 2016, Working hours: 956 h
MADISA

controls, electric feedengine type - diesel, Conditions
JLG E450AJ, 39,000 USDArticulated boom lifts
Tapachula, MX
Year: 2017, Working hours: 385 h
MADISA
, Conditions
JLG 600S, On RequestArticulated boom lifts
Abaco, BS
Year: 2007, Working hours: 2784 h
MACHINERY & ENERGY LIMITED
JLG 600S, 39,900 USDArticulated boom lifts
Freeport, BS
Year: 2007, Working hours: 3298 h
MACHINERY & ENERGY LIMITED
JLG 600S, On RequestArticulated boom lifts
Freeport, BS
Year: 2007, Working hours: 3296 h
MACHINERY & ENERGY LIMITED
 
Compare products
1..161718