X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27944 machines for sale
Current filter
Category
Construction
x
Aerial platforms
x
Articulated boom lifts
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Articulated boom lifts

Get an email alert when new equipment matching "Current filter" will be added.

Used Articulated Boom Lifts for Sale

With the help of a used boom lift from your local Cat® dealer, your fleet will reach new heights and expand your options without expanding your budget. Cat Used can improve your bottom line by connecting you with dealers who are experienced in aerial equipment sales and maintenance. If you’re looking for a lift that can help extend your reach on hard-to-maneuver job sites, your local dealer can find the optimal solution.

233 Search results for "Current filter"
1..121314..20
Displaying: 145 - 156 Sort by:   ads/page
JLG 1200SJP, On RequestArticulated boom lifts
Freeport, BS
Year: 2008, Working hours: 3212 h
MACHINERY & ENERGY LIMITED
JLG 800S, On RequestArticulated boom lifts
Freeport, BS
Year: 2015, Working hours: 3546 h
MACHINERY & ENERGY LIMITED
JLG 800S, On RequestArticulated boom lifts
Freeport, BS
Year: 2017
MACHINERY & ENERGY LIMITED
JLG 800S, On RequestArticulated boom lifts
Freeport, BS
Year: 2017
MACHINERY & ENERGY LIMITED
JLG 1200SJP, On RequestArticulated boom lifts
Freeport, BS
Year: 2008, Working hours: 4447 h
MACHINERY & ENERGY LIMITED
JLG 1200SJP, 59,900 USDArticulated boom lifts
Freeport, BS
Year: 2004, Working hours: 3757 h
MACHINERY & ENERGY LIMITED
Caterpillar 993K, On RequestArticulated boom lifts
South Guildford, WA, AU
Year: 2012, Working hours: 7676 h
WESTRAC
Genie Z45/25J RT, 24,500 USDArticulated boom lifts
Puebla, MX
Year: 2013, Working hours: 1614 h
MADISA

controls, electric feedengine type - gas, Conditions
JLG 800AJ, 41,500 USDArticulated boom lifts
Mérida, MX
Year: 2014, Working hours: 2403 h
MADISA

4-wheel driveengine type - diesel2 wheel steer, Conditions
Genie Z34/22N, 24,000 USDArticulated boom lifts
Chihuahua, MX
Year: 2013, Working hours: 524 h
MADISA

2 wheel drivefire extinguishercontrols, electric feedhyd control2 wheel steer, Conditions
Genie Z34/22N, 24,000 USDArticulated boom lifts
Chihuahua, MX
Year: 2013, Working hours: 518 h
MADISA

2 wheel drivecontrols, electric feed4-wheel driveengine type - electric2 wheel steer, Conditions
Genie S60, 15,200 USDArticulated boom lifts
Tlalnepantla De Baz, MX
Year: 2008, Working hours: 643 h
MADISA

controls, electric feedhyd controlengine type - diesel, Conditions
 
Compare products
1..121314..20