X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28379 machines for sale
Current filter
Category
Construction
x
Aerial platforms
x
Articulated boom lifts
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Dealer
+
Country
+
Features
+

Articulated boom lifts

Get an email alert when new equipment matching "Current filter" will be added.

Used Articulated Boom Lifts for Sale

With the help of a used boom lift from your local Cat® dealer, your fleet will reach new heights and expand your options without expanding your budget. Cat Used can improve your bottom line by connecting you with dealers who are experienced in aerial equipment sales and maintenance. If you’re looking for a lift that can help extend your reach on hard-to-maneuver job sites, your local dealer can find the optimal solution.

166 Search results for "Current filter"
1..111213..14
Displaying: 133 - 144 Sort by:   ads/page
Genie Z34/22N, 24,000 USDArticulated boom lifts
Chihuahua, MX
Year: 2013, Working hours: 524 h
MADISA

2 wheel drivefire extinguishercontrols, electric feedhyd control2 wheel steer, Conditions
Genie Z34/22N, 24,000 USDArticulated boom lifts
Chihuahua, MX
Year: 2013, Working hours: 518 h
MADISA

2 wheel drivecontrols, electric feed4-wheel driveengine type - electric2 wheel steer, Conditions
Genie S60, 15,200 USDArticulated boom lifts
Tlalnepantla De Baz, MX
Year: 2008, Working hours: 643 h
MADISA

controls, electric feedhyd controlengine type - diesel, Conditions
Genie Z45/25J RT, 28,400 USDArticulated boom lifts
Tlalnepantla De Baz, MX
Year: 2013, Working hours: 1563 h
MADISA

lighting4-wheel driveengine type - gas, Conditions
Genie Z-80J, 51,000 USDArticulated boom lifts
Centro Tabasco, MX
Year: 2012, Working hours: 3394 h
MADISA

engine type - diesel2 wheel steer, Conditions
JLG E450AJ, 37,050 USDArticulated boom lifts
Santa Catarina, MX
Year: 2016, Working hours: 552 h
MADISA

2 wheel drivecontrols, electric feedhyd controlengine type - electric, Conditions
Genie Z60/34J RT, 33,000 USDArticulated boom lifts
San Nicolás De Las Garza, MX
Year: 2013, Working hours: 2073 h
MADISA

2 wheel drivecontrols, electric feed4-wheel drivehyd controlengine type - gas, Conditions
JLG 800AJ, 40,400 USDArticulated boom lifts
Mérida, MX
Year: 2014, Working hours: 4350 h
MADISA

4-wheel driveengine type - diesel2 wheel steer, Conditions
HA15 IP, 23,900 USDArticulated boom lifts
Mérida, MX
Year: 2015, Working hours: 1846 h
MADISA

2 wheel drivecontrols, electric feedengine type - electric2 wheel steer, Conditions
Haulotte HA15 IP, 23,000 USDArticulated boom lifts
Cancún, MX
Year: 2016, Working hours: 3046 h
MADISA
JLG E450AJ, 30,500 USDArticulated boom lifts
Tlalnepantla De Baz, MX
Year: 2015, Working hours: 547 h
MADISA

controls, electric feedengine type - electric, Conditions
JLG E450AJ, 39,000 USDArticulated boom lifts
Tlalnepantla De Baz, MX
Year: 2017, Working hours: 179 h
MADISA

controls, electric feedengine type - electric, Conditions
 
Compare products
1..111213..14
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources