X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27927 machines for sale
Current filter
Category
Construction
x
Aerial platforms
x
Articulated boom lifts
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Articulated boom lifts

Get an email alert when new equipment matching "Current filter" will be added.

Used Articulated Boom Lifts for Sale

With the help of a used boom lift from your local Cat® dealer, your fleet will reach new heights and expand your options without expanding your budget. Cat Used can improve your bottom line by connecting you with dealers who are experienced in aerial equipment sales and maintenance. If you’re looking for a lift that can help extend your reach on hard-to-maneuver job sites, your local dealer can find the optimal solution.

234 Search results for "Current filter"
1..91011..20
Displaying: 109 - 120 Sort by:   ads/page
Genie Z60/34 4WD G84, 35,800 USDArticulated boom lifts
Ashland, KY, US
Year: 2010, Working hours: 1725 h
BOYD CAT COMPANY
Genie S85D4W, 74,300 USDArticulated boom lifts
Salina, KS, US
Year: 2015, Working hours: 1471 h
FOLEY EQUIPMENT COMPANY
Genie Z135, 60,000 USDArticulated boom lifts
Piscataway, NJ, US
Year: 2008, Working hours: 2647 h
FOLEY RENTS
Genie Z30, 9,850 USDArticulated boom lifts
Spartanburg, SC, US
Year: 2000, Working hours: 2309 h
BLANCHARD MACHINERY CO.

2 wheel drivecontrols, electric feedhyd controlengine type - electric2 wheel steer, Conditions
Genie Z-80/60, 60,000 USDArticulated boom lifts
Grand Rapids, MI, US
Year: 2015, Working hours: 1505 h
CATERPILLAR FINANCIAL SERVICES CORPORATION

lightingultra low sulfur diesel fuel4-wheel driveengine type - diesel2 wheel steer, Conditions
Genie Z80/60D, 86,200 USDArticulated boom lifts
Pikeville, KY, US
Year: 2011, Working hours: 3011 h
BOYD CAT COMPANY
Genie Z80, 74,300 USDArticulated boom lifts
Evansville, IN, US
Year: 2010, Working hours: 2090 h
BOYD CAT COMPANY
Genie Z60/34 4WD G84, 39,800 USDArticulated boom lifts
Ashland, KY, US
Year: 2011, Working hours: 2547 h
BOYD CAT COMPANY
Genie S40, 37,000 USDArticulated boom lifts
Bensalem, PA, US
Year: 2015, Working hours: 1658 h
FOLEY RENTS
Genie Z30N, 18,000 USDArticulated boom lifts
Bear, DE, US
Year: 2012, Working hours: 462 h
FOLEY RENTS
Genie Z30, 21,750 USDArticulated boom lifts
SC, US
Year: 2013, Working hours: 129 h
BLANCHARD MACHINERY CO.

2 wheel drivecontrols, electric feedhyd controlengine type - electric2 wheel steer, Conditions
Genie Z34/22DC, 20,000 USDArticulated boom lifts
Piscataway, NJ, US
Year: 2016, Working hours: 150 h
FOLEY RENTS
 
Compare products
1..91011..20