Currently 18056 machines for sale
Quick Search

Used Aerial Platforms for Sale

Aerial work calls for specific safety and reliability measures, regardless of job requirements or limitations. With used aerial work platforms for sale from your local Cat® dealer, you’ll be able to maximize equipment uptime without compromising the safety and confidence of your workers. Our inventory contains a number of aerial platform solutions from manufacturers like Genie, JLG, Skyjack and more. Browse our selection to view availability in your area.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Aerial platforms
x
454 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
JLG R1932, 9,0002021
Piscataway, NJ
52 h

See Details
Genie S40, 45,0002015
Bear, DE
2,162 h

See Details
MEC 1330SE, 8,8002021
Bear, DE
4,012 h

See Details
JLG 1350SLP, 110,0002008
Piscataway, NJ
558 h

See Details
JLG 450AJ, 35,0002008
Bensalem, PA
642 h

See Details
JLG 450AJ, 35,0002008
Piscataway, NJ
781 h

See Details
JLG 860SJ, 65,0002007
Bensalem, PA
842 h

See Details
JLG 860SJ, 80,0002011
Bensalem, PA
768 h

See Details
Genie GS1930, 6,0002016
Whitehall, PA
327 h

See Details
Genie GS1930, 6,0002016
Bensalem, PA
368 h

See Details
Genie GS2032, 5,0002014
Whitehall, PA
217 h

See Details
Genie GS2032, 5,0002014
Piscataway, NJ
286 h

See Details
Genie GS4069DC, 28,0002014
Whitehall, PA
352 h

See Details
Genie Z45/25J, 48,0002021
Bensalem, PA
130 h

See Details
JLG ES1330L, 8,0002021
Piscataway, NJ
76 h

See Details
JLG R1932, 9,0002021
Piscataway, NJ
50 h

See Details
Genie S85, 57,5002015
Knoxville, TN
3,133 h

See Details
Genie 4047E, 20,0002016
Sevierville, TN
551 h

See Details
Genie S85, 57,5002015
Sevierville, TN
7,348 h

See Details
Genie S125DX, 86,0002016
Chattanooga, TN
2,856 h

See Details
Genie GS4047, 22,8002015
Topeka Area, KS
496 h

See Details
Genie GS3246, 9,7702010
Topeka Area, KS
801 h

See Details
Genie GS-2632, 8,6902012
Topeka Area, KS
406 h

See Details
MEC 1330SE, 8,8002021
Bear, DE
26 h

See Details
Show more results

Aerial platforms