Currently 17784 machines for sale
Quick Search

Used Aerial Platforms for Sale

Aerial work calls for specific safety and reliability measures, regardless of job requirements or limitations. With used aerial work platforms for sale from your local Cat® dealer, you’ll be able to maximize equipment uptime without compromising the safety and confidence of your workers. Our inventory contains a number of aerial platform solutions from manufacturers like Genie, JLG, Skyjack and more. Browse our selection to view availability in your area.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Aerial platforms
x
452 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
MEC 1330SE, 8,8002021
Bear, DE
38 h

See Details
JLG 1350SJP, 110,0002012
Bensalem, PA
2,903 h

See Details
JLG 1350SJP, 105,0002007
Piscataway, NJ
1,521 h

See Details
JLG 450AJ, 32,0002008
Bear, DE
1,227 h

See Details
JLG 450AJ, 75,0002022
Piscataway, NJ
83 h

See Details
JLG 600AJ, 65,0002013
Bensalem, PA
504 h

See Details
JLG 600S, 75,0002014
Bensalem, PA
751 h

See Details
JLG 600S, 75,0002013
Bensalem, PA
376 h

See Details
JLG 860SJ, 60,0002007
Piscataway, NJ
1,345 h

See Details
Genie GS1930, 6,0002016
Hammonton, NJ
213 h

See Details
Genie GS1930, 6,0002016
Hammonton, NJ
369 h

See Details
Genie GS2032, 5,0002014
Bensalem, PA
157 h

See Details
Genie GS2032, 6,8002016
Piscataway, NJ
179 h

See Details
Genie GS2032, 6,8002016
Bear, DE
195 h

See Details
Genie GS2632, 8,1002015
Piscataway, NJ
31 h

See Details
Genie GS2632, 9,0002016
Bensalem, PA
256 h

See Details
JLG R1932, 9,0002021
Whitehall, PA
52 h

See Details
Skyjack SJIII3219, 7,6002018
Bensalem, PA
54 h

See Details
Skyjack SJIII3219, 7,6002018
Whitehall, PA
132 h

See Details
Genie Z45/25J, 320,0002014
Piscataway, NJ
1,815 h

See Details
JLG 800AJ, 59,0002007
Bensalem, PA
1,404 h

See Details
Genie GS1930, 5,0002015
Piscataway, NJ
235 h

See Details
JLG R1932, 9,0002021
Bear, DE
68 h

See Details
JLG R1932, 9,0002021
Piscataway, NJ
52 h

See Details
Show more results

Aerial platforms