Currently 18003 machines for sale
Quick Search

Used Aerial Platforms for Sale

Aerial work calls for specific safety and reliability measures, regardless of job requirements or limitations. With used aerial work platforms for sale from your local Cat® dealer, you’ll be able to maximize equipment uptime without compromising the safety and confidence of your workers. Our inventory contains a number of aerial platform solutions from manufacturers like Genie, JLG, Skyjack and more. Browse our selection to view availability in your area.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Aerial platforms
x
455 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
Genie S45XCG4, 90,1002021
Topeka Area, KS
1,133 h

See Details
Genie GS2646EE, 13,1002015
Topeka Area, KS
338 h

See Details
Genie GS1330, 8,1402019
Topeka Area, KS
52 h

See Details
Genie S85XCD4W, 141,1002019
Wichita, KS
1,789 h

See Details
Genie GS3232EEO, 17,4002015
Topeka Area, KS
2,490 h

See Details
Genie S45XCD4W, 90,1002020
Manhattan, KS
1,228 hengine

See Details
JLG 3246ES, 15,3002016
MN
440 hengine type - electric

See Details
JLG 660SJ SP, 147,5002024
Salt Lake City, UT
24 h

See Details
Genie S85XC SP, 183,1002023
Salt Lake City, UT

See Details
Genie 1930E, 6,5002015
Crossville, TN
417 h

See Details
Genie Z80DX, 70,0002014
Knoxville, TN
4,852 h

See Details
Genie 4047E, 17,0002015
Knoxville, TN
1,029 h

See Details
Genie 2669DFX, 24,0002015
Knoxville, TN
1,157 h

See Details
Genie 1930E, 6,5002015
Chattanooga, TN
389 h

See Details
Genie 1930E, 6,5002015
Knoxville, TN
201 h

See Details
Genie S85, 65,0002016
Knoxville, TN
3,327 h

See Details
Genie 1930E, 6,5002015
Knoxville, TN
160 h

See Details
Genie 2632E, 9,5002015
Crossville, TN
268 h

See Details
Genie GR20, 7,0002015
Chattanooga, TN
398 h

See Details
Genie 1930E, 6,5002015
Kingsport, TN
354 h

See Details
Genie 2632E, 9,5002015
Sevierville, TN
290 h

See Details
Genie 2669DFX, 24,0002015
Knoxville, TN
1,463 h

See Details
JLG RT4394, 88,3002024
Vernal, UT
3 h

See Details
Genie Z33E, 26,5002015
Kingsport, TN
266 h

See Details
Show more results

Aerial platforms