X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 24355 machines for sale
Current filter
Category
Construction
x
Aerial platforms
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Aerial platforms

Get an email alert when new equipment matching "Current filter" will be added.

Used Aerial Platforms for Sale

Aerial work calls for specific safety and reliability measures, regardless of job requirements or limitations. With used aerial work platforms for sale from your local Cat® dealer, you’ll be able to maximize equipment uptime without compromising the safety and confidence of your workers. Our inventory contains a number of aerial platform solutions from manufacturers like Genie, JLG, Skyjack and more. Browse our selection to view availability in your area.

340 Search results for "Current filter"
1..252627..29
Displaying: 301 - 312 Sort by:   ads/page
Genie Z-135, 69,000 USDlift - scissor
Puebla, MX
Year: 2012, Working hours: 2511 h
MADISA

4-wheel driveengine type - diesel2 wheel steer, Conditions
JLG E450AJ, 35,300 USDArticulated boom lifts
Tlalnepantla De Baz, MX
Year: 2016, Working hours: 352 h
MADISA

controls, electric feedengine type - electric, Conditions
Genie GS-3246, 13,800 USDlift - scissor
Saltillo, MX
Year: 2016, Working hours: 66 h
MADISA

engine type - electric, Conditions
JLG MATERIAL HANDLING DIV. 1200SJP, 81,700 USDArticulated boom lifts
Chihuahua, MX
Year: 2014, Working hours: 3700 h
MADISA

fire extinguishercontrols, electric feedengine type - diesel, Conditions
Genie Z80/60, 42,200 USDArticulated boom lifts
Victoria, MX
Year: 2014, Working hours: 1363 h
MADISA

4-wheel driveengine type - diesel, Conditions
JLG X550AJ, 73,000 USDlift - scissor
Santa Catarina, MX
Year: 2015, Working hours: 42 h
MADISA
, Conditions
Genie Z135, 106,000 USDArticulated boom lifts
Juárez, MX
Year: 2014, Working hours: 2306 h
MADISA

ce platecontrols, electric feed4-wheel drivesteer, all wheelengine type - diesel, Conditions
JLG E450AJ, 30,500 USDArticulated boom lifts
Mineral De La Reforma, MX
Year: 2015, Working hours: 391 h
MADISA
, Conditions
Genie Z80/60, 40,800 USDArticulated boom lifts
Juarez, MX
Year: 2014, Working hours: 2440 h
MADISA

ce platefire extinguishercontrols, electric feed4-wheel drive, Conditions
Genie Z45/25J, 26,100 USDArticulated boom lifts
Juárez, MX
Year: 2016, Working hours: 1302 h
MADISA

2 wheel drivece platefire extinguishercontrols, electric feed, Conditions
JLG 1200SJP, 82,100 USDArticulated boom lifts
Tejería, MX
Year: 2014, Working hours: 3550 h
MADISA
, Conditions
JLG 800AJ, 44,600 USDArticulated boom lifts
Gomez Palacio, MX
Year: 2014, Working hours: 2186 h
MADISA
, Conditions
 
Compare products
1..252627..29