Currently 17746 machines for sale
Quick Search

Used Aerial Platforms for Sale

Aerial work calls for specific safety and reliability measures, regardless of job requirements or limitations. With used aerial work platforms for sale from your local Cat® dealer, you’ll be able to maximize equipment uptime without compromising the safety and confidence of your workers. Our inventory contains a number of aerial platform solutions from manufacturers like Genie, JLG, Skyjack and more. Browse our selection to view availability in your area.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Aerial platforms
x
451 Search results for "Current filter"
Displaying: 385 - 408 Sort by: 
Genie S60J, 112,0002023
Moab, UT
172 h

See Details
Genie S45XC, 98,1002023
Vernal, UT
2 h

See Details
Genie S45XC, 98,1002023
Salt Lake City, UT
61 h

See Details
Genie GS3246, 26,7002023
Hurricane, UT
6 h

See Details
JLG 600S JLG, 54,8002006
Lexington, KY
897 h

See Details
JLG 400S JLG, 42,6002007
Nitro, WV
2,018 h

See Details
Genie GS5390 RT G84, 26,6152009
Nitro, WV
1,142 h

See Details
Genie Z60/34RTDS G84, 52,9752012
Nitro, WV
1,665 h

See Details
Genie Z80/60DSEL G84, 41,7302011
Nitro, WV
3,374 h

See Details
Genie Z45/25RTDS G84, 29,2002012
Nitro, WV
2,090 h

See Details
Genie Z80/60DSEL G84, 83,6152012
Nitro, WV
1,499 h

See Details
Genie GS5390 RT, 90,7002023
Salt Lake City, UT
93 h

See Details
Genie GS3246 G84, 7,7102012
Nitro, WV
162 h

See Details
Genie Z60/34 4WD G84, 34,9452012
Nitro, WV
1,699 h

See Details
Genie GS2632 G84, 13,2502016
Jeffersonville, IN
150 h

See Details
JLG 460SJ SP, 102,0002022
Salt Lake City, UT
763 h

See Details
JLG 660SJ SP, 127,0002022
Salina, UT
487 h

See Details
JLG 860SJ SP, 192,5002023
Salt Lake City, UT
357 h

See Details
Genie GS3232, 31,5002023
Salt Lake City, UT
2 h

See Details
Genie GS2646 G84, 9,1502008
Ashland, KY
152 h

See Details
Genie S65 G84, 78,9002016
Bowling Green, KY
1,615 h

See Details
Genie Z34/22NE G84, 18,7902011
Corbin, KY
338 h

See Details
Genie Z80/60DSEL G84, 45,5002011
Lexington, KY
1,516 h

See Details
Genie Z80 G84, 46,4252012
Lexington, KY
2,342 h

See Details
Show more results

Aerial platforms