Currently 17966 machines for sale
Quick Search

Used Aerial Platforms for Sale

Aerial work calls for specific safety and reliability measures, regardless of job requirements or limitations. With used aerial work platforms for sale from your local Cat® dealer, you’ll be able to maximize equipment uptime without compromising the safety and confidence of your workers. Our inventory contains a number of aerial platform solutions from manufacturers like Genie, JLG, Skyjack and more. Browse our selection to view availability in your area.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Aerial platforms
x
454 Search results for "Current filter"
Displaying: 361 - 384 Sort by: 
JLG AE1932, 22,6502022
Ogden, UT
10 h

See Details
JLG 670SJ SL, 149,0002022
Cedar City, UT
925 h

See Details
JLG AE1932, 22,6502022
Salt Lake City, UT
12 h

See Details
JLG 860SJ SP, 195,2502023
Salina, UT
144 h

See Details
Genie S60J, 116,8002023
Salina, UT
2 h

See Details
JLG 660SJ, 141,4782023
Salt Lake City, UT

See Details
Genie S60J, 116,8002023
Hurricane, UT

See Details
JLG 660SJ SP, 147,4892023
Salt Lake City, UT
2 h

See Details
JLG 860SJ SP, 203,5002023
Salt Lake City, UT
56 h

See Details
JLG 460SJ SP, 95,0002022
Salt Lake City, UT
150 h

See Details
JLG 460SJ, 95,9502022
Salt Lake City, UT
125 h

See Details
JLG 460SJ SP, 112,2752022
Salt Lake City, UT
208 h

See Details
JLG 860SJ SP, 159,0002022
Salt Lake City, UT

See Details
JLG 860SJ SP, 177,0002022
Salt Lake City, UT

See Details
Genie S60J, 111,8002023
Cedar City, UT
151 h

See Details
Genie S65 G84, 56,5002012
Nitro, WV
2,789 h

See Details
Genie GS2646 G84, 6,7552008
Louisville, KY
1,236 h

See Details
JLG 860SJ SP, 185,0002023
Lindon, UT
274 h

See Details
Genie S45XC, 98,1002023
Cedar City, UT
97 h

See Details
JLG RT3394, 85,2002023
Salt Lake City, UT
16 h

See Details
Genie S80X, 72,5002018
Mechanicsville, VA
1,264 hepa labelce plate

See Details
JLG 400S, 24,0002012
Salt Lake City, UT
2,741 h

See Details
JLG R4045, 35,7502023
Salt Lake City, UT
8 h

See Details
Genie Z80/60DSEL G84, 96,3002012
Nitro, WV
2,594 h

See Details
Show more results

Aerial platforms