Currently 17744 machines for sale
Quick Search

Used Aerial Platforms for Sale

Aerial work calls for specific safety and reliability measures, regardless of job requirements or limitations. With used aerial work platforms for sale from your local Cat® dealer, you’ll be able to maximize equipment uptime without compromising the safety and confidence of your workers. Our inventory contains a number of aerial platform solutions from manufacturers like Genie, JLG, Skyjack and more. Browse our selection to view availability in your area.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Aerial platforms
x
451 Search results for "Current filter"
Displaying: 289 - 312 Sort by: 
Genie GS3246, 26,4002023
Vernal, UT
8 h

See Details
Genie GS3246, 26,4002023
Lindon, UT
15 h

See Details
Genie SX135XC, 280,0002022
Hurricane, UT
170 h

See Details
Genie S60J, 116,8002023
Salt Lake City, UT
6 h

See Details
Genie S60J, 116,8002023
Hurricane, UT
2 h

See Details
Genie S60J, 116,8002023
Hurricane, UT
2 h

See Details
Genie BOOM Z30, 28,0002014
Yuba City, CA
544 h

See Details
Genie S60J, 116,8002023
Ogden, UT
34 h

See Details
JLG ES2646, 24,2002023
Salt Lake City, UT
18 h

See Details
Genie S45XC, 95,5002023
Hurricane, UT
132 h

See Details
JLG AE1932, 23,5002022
Vernal, UT
1 h

See Details
JLG R4045, 36,0002022
Lindon, UT
10 h

See Details
JLG T500J TOW, 55,7002023
Ely, NV
10 h

See Details
JLG RT4769, 68,5002022
Salt Lake City, UT
279 h

See Details
JLG R4045, 35,7502023
Logan, UT

See Details
Genie GS3369 RT, 51,6002022
Lindon, UT
327 h

See Details
JLG AE1932, 22,6502022
Salt Lake City, UT
11 h

See Details
JLG AE1932, 22,6502022
Cedar City, UT
19 h

See Details
JLG AE1932, 22,6502022
Salt Lake City, UT
15 h

See Details
Genie GS3246, 26,7002023
Hurricane, UT
34 h

See Details
Genie GS3246, 26,7002023
Hurricane, UT
41 h

See Details
JLG 660SJ SP, 147,4892023
Salt Lake City, UT
256 h

See Details
JLG 460SJ, 95,5002022
Salt Lake City, UT

See Details
JLG 460SJ SP, 92,0002022
Salt Lake City, UT
342 h

See Details
Show more results

Aerial platforms