Currently 18065 machines for sale
Quick Search

Used Aerial Platforms for Sale

Aerial work calls for specific safety and reliability measures, regardless of job requirements or limitations. With used aerial work platforms for sale from your local Cat® dealer, you’ll be able to maximize equipment uptime without compromising the safety and confidence of your workers. Our inventory contains a number of aerial platform solutions from manufacturers like Genie, JLG, Skyjack and more. Browse our selection to view availability in your area.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Aerial platforms
x
456 Search results for "Current filter"
Displaying: 265 - 288 Sort by: 
Genie S45 4D, 20,9002006
Anchorage, AK
15,110 h

See Details
JLG 2646ES, 10,8502012
Shakopee, MN
326 h

See Details
CAT 330, 30,0002019
San Antonio, TX

See Details
JLG 1200SJP, 135,0002011
Oceanside, CA
1,526 h

See Details
Genie S85XC, 145,5252021
Salt Lake City, UT
212 h

See Details
JLG AE1932, 23,5002022
Salina, UT
14 h

See Details
Genie S85XC, 160,9002021
Salt Lake City, UT
279 h

See Details
JLG AE1932, 23,5002022
Salt Lake City, UT
28 h

See Details
JLG AE1932, 22,6502022
Salt Lake City, UT
20 h

See Details
Genie S85, 32,0002004
Green Bay, WI
7,205 h Conditionsultra low sulfur diesel fuel4-wheel drivecontrols, electric feed2 wheel steerengine type - diesel

See Details
JLG AE1932, 24,2502022
Cedar City, UT
14 h

See Details
Skyjack SJ4740, 25,7002020
MN
161 hengine type - electric

See Details
JLG 2646ES 26 ELECTRIC SCISSOR LIFT - WIDE, 17,0002020
St Cloud, MN
28 h

See Details
Genie Z60, 36,3002013
Prudhoe Bay, AK
9,621 h

See Details
JLG AE1932, 23,5002022
Vernal, UT
45 h

See Details
JLG AE1932, 22,6502022
Moab, UT
36 h

See Details
JLG AE1932, 22,6502022
Salt Lake City, UT
13 h

See Details
JLG AE1932, 22,6502022
Salt Lake City, UT
9 h

See Details
Genie GR2014
Shakopee, MN
110 h

See Details
Skyjack SJ16, 13,3002022
Saint Cloud, MN
1 h

See Details
Genie GS3246, 26,4002023
Moab, UT
9 h

See Details
JLG 860SJ SP, 191,9002023
Salt Lake City, UT
516 h

See Details
JLG 860SJ SP, 204,0002023
Salt Lake City, UT
23 h

See Details
JLG 1250AJP, 146,2002015
Shakopee, MN
2,012 h4-wheel driveengine type - diesel

See Details
Show more results

Aerial platforms