Currently 17966 machines for sale
Quick Search

Used Aerial Platforms for Sale

Aerial work calls for specific safety and reliability measures, regardless of job requirements or limitations. With used aerial work platforms for sale from your local Cat® dealer, you’ll be able to maximize equipment uptime without compromising the safety and confidence of your workers. Our inventory contains a number of aerial platform solutions from manufacturers like Genie, JLG, Skyjack and more. Browse our selection to view availability in your area.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Aerial platforms
x
454 Search results for "Current filter"
Displaying: 241 - 264 Sort by: 
JLG X600AJ, 114,0002016
Topeka Area, KS
472 h

See Details
Genie GS1330, 8,1402019
Topeka Area, KS
96 h

See Details
Genie GS1330, 8,1402019
Topeka Area, KS
102 h

See Details
Genie GS2646, 17,4002017
Colby, KS
378 h

See Details
Skyjack SJ16, 16,3002022
Kansas City, MO
58 h

See Details
Genie GS2646EE, 13,1002015
Salina, KS
271 h

See Details
Genie S45D4W, 58,7002017
Topeka Area, KS
2,925 h

See Details
CAT 352 BOOM, 30,000
San Antonio, TX

See Details
CAT 374F BOOM, 40,000
San Antonio, TX

See Details
Genie S125D4W, 135,7002015
St. Joe, MO
2,014 h

See Details
Genie S125D4W, 141,1002015
Topeka Area, KS
1,784 h

See Details
JLG 1250AJP2009
Perrysburg, OH
934 h Conditionsultra low sulfur diesel fuelepa labelce platefire extinguisherhyd control

See Details
Genie GLASEKITSL, 370
Dodge City, KS

See Details
Genie TZ-50/30, 48,9002019
Wichita, KS
244 h

See Details
Genie GS2646EE, 13,1002015
Topeka Area, KS
4,796 h

See Details
Genie Z602007
Oceanside, CA
2,367 h2 wheel driveengine type - gas

See Details
Genie GS2646, 17,4002017
Topeka Area, KS
186 h

See Details
Genie GS3369RTDO, 38,0002013
Topeka Area, KS
1,817 h

See Details
Skyjack SJ16, 16,3002022
Manhattan, KS
77 h

See Details
Genie GLASEKITSL, 410
Wichita, KS

See Details
JLG 1850SJ, 193,5002014
Dayton, MN
3,145 h4-wheel drive2 wheel steerengine type - diesel

See Details
Skyjack SJIII4740, 25,9002020
Sioux City, IA
139 h

See Details
Genie S45 4D, 20,9002006
Anchorage, AK
15,110 h

See Details
JLG 2646ES, 10,8502012
Shakopee, MN
326 h

See Details
Show more results

Aerial platforms