Currently 17887 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,355 Search results for "Current filter"
Displaying: 15001 - 15024 Sort by: 
CAT 416F2ST, 101,8502018
San Juan
448 h

See Details
CAT 416F2ST, 101,8502018
San Juan
59 h

See Details
CAT 416F2ST, 73,5002015
San Juan
1,331 h

See Details
CAT 416F2ST, 87,1502015
San Juan
1,282 h

See Details
CAT 239D, 50,4002016
San Juan
1,275 h Specifications

See Details
CAT 239D, 51,4502016
San Juan
1,447 h Specifications

See Details
CAT 239D, 48,3002016
San Juan
717 h Specifications

See Details
CAT 239D, 54,6002017
San Juan
411 h Specifications

See Details
CAT TL642C, 82,1102014
San Juan
1,849 h Specifications

See Details
CAT TL642D, 136,5002018
San Juan
10 h Specifications

See Details
CAT 320D, 43,750200916,767 h

See Details
CAT 345D, 74,264201013,026 h

See Details
CAT 924K, 51,253201810,172 h

See Details
CAT CS-533E, 25,10320095,051 h

See Details
CAT CS-533E, 27,19520101,803 h

See Details
CAT 320D, 36,6092010
Puchong
11,653 h

See Details
CAT D9RLRC2012
RIYADH
1,521 h

See Details
CAT 320D, 36,6092010
Kota Kinabalu
15,667 h

See Details
CAT 980H2008
RIYADH
2,996 h

See Details
CAT 160K
RIYADH
185 hcabin guard -> demolition/fops cab guard

See Details
CAT 323DL2011
RIYADH
634 h

See Details
CAT 14M2013
Riyadh
16 h

See Details
CAT 725C, 357,0002015
San Juan
2,248 h Specifications

See Details
CAT 725C, 357,0002015
San Juan
1,777 h Specifications

See Details
Show more results

Construction and Mining Equipment