Currently 17962 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,420 Search results for "Current filter"
Displaying: 14929 - 14952 Sort by: 
CAT MITSUBISHI FGC40K, 47,9002019
San Nicolás De Las Garza
8,049 h

See Details
CAT MITSUBISHI FG30N5-LE, 21,6002018
Tlalnepantla De Baz
9,539 h

See Details
CAT 303.5D CR, 24,0462011
Bilbao

See Details
CAT LIFT TRUCKS DP50NM1-D, 40,9002017
Sabinas
13,146 h

See Details
CAT LIFT TRUCKS DP120NM, 128,4002018
San Nicolás De Las Garza
9,454 h

See Details
CAT LIFT TRUCKS GP35N5-LE, 20,3002017
San Nicolás De Las Garza
13,612 h

See Details
CAT 938M, 145,3432016
Barcelona
6,159 h

See Details
CAT D6NLGP, 170,9922017
76
8,048 h Conditionsair conditionerblade type - vpatripperropsradio

See Details
CAT 279D, 48,0922017
Glinde
3,410 h

See Details
CAT 982M, 149,6182020
Barcelona
16,122 h

See Details
New Holland W170, 29,9242005
Macael (alm.)

See Details
CAT LIFT TRUCKS ETR235A, 11,5002016
Juárez
6,195 h

See Details
CAT LIFT TRUCKS DP50NM1-D, 45,0002018
Sabinas
13,574 h

See Details
CAT 7402008
Mineral De La Reforma
Conditions

See Details
CAT MITSUBISHI FD35NM5, 25,500202017,937 h

See Details
Jungheinrich ETR 345A, 24,6002021
Tlalnepantla De Baz
424 h

See Details
CAT LIFT TRUCKS GP35N5-LE, 22,3002017
Chihuahua
9,726 h

See Details
CAT LIFT TRUCKS GP30N5-LE, 26,6002020
Chihuahua
10,714 h

See Details
Genie GTH-1056, 93,6002019
San Sebastián Tutla
3,442 h

See Details
CAT 262D, 59,8472019
Madrid
1,674 h

See Details
CAT LIFT TRUCKS EC25N2, 9,6002016
San Nicolás De Las Garza
12,618 h

See Details
CAT 308 NEXT GEN, 59,0502020
Cannock
2,208 h

See Details
CAT 740, 121,8322007
Arganda

See Details
CAT LIFT TRUCKS DP45NM1, 29,9002015
Sabinas
12,760 h

See Details
Show more results

Construction and Mining Equipment