Currently 17747 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,228 Search results for "Current filter"
Displaying: 14905 - 14928 Sort by: 
CAT TL642C, 82,1102014
San Juan
1,438 h Specifications

See Details
CAT 325FL, 94,6652018
Mülheim-kärlich
7,960 h

See Details
CAT 966H2012561 h

See Details
966H2012
Riyadh
3,219 h

See Details
CAT 301.8-05A2020
Kolkwitz-krieschow
1,025 h

See Details
CAT 320-07A, 121,2562018
Glinde
5,372 h

See Details
CAT D6G, 82,41220077,981 h

See Details
CAT 320D2GC, 27,1232014
Ipoh
16,058 h

See Details
CAT 336-07, 105,3622018
Puchong
7,940 h

See Details
CAT 236B, 28,8002013
Gomez Palacio
12,648 h Conditions Customer Value Agreement

See Details
CAT D4K2XL, 126,0002016
San Juan
1,213 h Specifications

See Details
CAT 725C, 357,00020151,665 h Specifications

See Details
CAT 416F2ST, 101,8502018294 h

See Details
CAT 416F2ST, 101,8502018
San Juan
138 h

See Details
CAT 416F2ST, 85,0502015
San Juan
1,422 h

See Details
CAT 416F2ST, 90,3002015
San Juan
8,524 h

See Details
CAT 962H, 195,0002011
Gtc
6,500 h Specifications

See Details
CAT D9T, 450,0002013
Calama
10,002 h

See Details
JCB 19C-1, 18,9332019
Hanau
1,410 h

See Details
CAT 304E2CR, 21,9072015
Puchong
2,534 h

See Details
CAT 966H2012
RIYADH
436 h

See Details
CAT D9RLRC2012
RIYADH
1,373 h

See Details
CAT 349DL20111,533 h

See Details
CAT 323DL2011
RIYADH
359 h

See Details
Show more results

Construction and Mining Equipment