Currently 17792 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,272 Search results for "Current filter"
Displaying: 14881 - 14904 Sort by: 
CAT 336DL, 30,3002013
Puchong
15,260 h

See Details
CAT 336DL, 85,0002012
Santiago
6,230 h

See Details
CAT 420F2STLRC, 90,0002019
Santiago
3,950 h

See Details
JLG 600S2007
Freeport
3,296 h

See Details
JLG 600S, 49,0002003
Abaco
3,708 h

See Details
CAT D4K2XL, 139,6502017
San Juan
1,157 h Specifications

See Details
CAT D6NXL, 107,1002007
San Juan
7,320 h Specifications

See Details
CAT 930K, 178,5002013
San Juan
2,300 h Specifications

See Details
CAT 416F2ST, 90,3002015
San Juan
1,587 h

See Details
CAT 416F2ST, 90,3002015
San Juan
1,277 h

See Details
CAT 416F2ST, 72,4502015
San Juan
944 h

See Details
CAT 416F2ST, 72,4502015
San Juan
1,114 h

See Details
CAT 416F2ST, 101,8502018
San Juan
105 h

See Details
CAT 416F2ST, 101,8502018
San Juan
87 h

See Details
CAT 416F2ST, 73,5002015
San Juan
934 h

See Details
CAT 416F2ST, 73,5002015
San Juan
3,939 h

See Details
CAT 320FL, 206,8502016
San Juan
641 h Specifications

See Details
CAT 323-07, 252,0002018
San Juan
208 h

See Details
CAT CS44, 88,2002013
San Juan
1,071 h Specifications

See Details
CAT 239D, 44,4152015
San Juan
2,245 h Specifications

See Details
CAT TL642D, 136,5002018
San Juan
15 h Specifications

See Details
CAT TL1055C, 110,8802014
San Juan
1,032 h Specifications

See Details
CAT TL1055D, 152,2502016
San Juan
2,356 h Specifications

See Details
CAT T9B, 3,5002008
Freeport

See Details
Show more results

Construction and Mining Equipment