Currently 17894 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,359 Search results for "Current filter"
Displaying: 14761 - 14784 Sort by: 
Volvo G720VHP, 32,0202001
Candiac, QC
3,910 h Conditionsair conditionerbeacondifferential lockdefroster fanscarifier

See Details
CAT 986K2021
Clayton, VI
1,350 hair conditionermirrorsbeacon

See Details
John Deere & CO. 310E, 186,6292017
Windsor, ON
9,500 h

See Details
CAT LIFT TRUCKS EC30N2, 29,4292016
ON
3,263 hlightingfire extinguisherdrive - 2 wheelback-up alarmtire type - cushion

See Details
CAT 320-07B2019
Köln-porz
3,247 h

See Details
CAT 140M, 145,9242008
Sydney, NSW
9,200 h

See Details
CAT 305E CR, 29,1852013
Sydney, NSW
4,025 h

See Details
CAT 926M2018
Passirano
7,556 h

See Details
CAT M320F2017
Oberhausen
8,415 h

See Details
Jungheinrich ETR 345, 18,9002018
Juárez
4,657 h

See Details
CAT 420-07, 145,2782022
Maple Ridge, BC
165 h

See Details
CAT D6T-19A LGP, 274,3812019
Edmonton, AB
4,274 h Conditionsemissions level - japan - step 4 finalemissions level - epa - epa tier 4femissions level - eu - eu stage ivair conditioneraccugrade ready

See Details
CAT 730C, 116,5002017
Gomez Palacio
16,381 h

See Details
Polaris C-426, 19,9002019
Toluca
1,031 h

See Details
Jungheinrich EZS 570NA, 11,5002017
Puebla
1,277 h

See Details
CAT LIFT TRUCKS EC25N2, 18,8002018
Tlalnepantla De Baz
5,107 h

See Details
CAT MITSUBISHI FG25N5-LE, 25,3002020
Nava
3,224 h

See Details
Jungheinrich EFG216K, 23,3002019
Toluca
2,577 h

See Details
John Deere 410L, 131,7342021
Calgary, AB
1,985 h

See Details
Polaris C-426, 19,9002019
Puebla
1,426 h

See Details
CAT LIFT TRUCKS DP50NM1, 33,6002016
Sabinas
14,857 h

See Details
CAT LIFT TRUCKS DP50NM1, 40,8002016
San Nicolás De Las Garza
12,647 h

See Details
CAT 930M, 40,6732019
Valencia
10,346 h

See Details
CAT TH408D, 71,7132020
Madrid
3,492 h

See Details
Show more results

Construction and Mining Equipment