Currently 17747 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,228 Search results for "Current filter"
Displaying: 14713 - 14736 Sort by: 
CAT 303.5CCR, 18,1512006
Puchong
6,050 h

See Details
CAT LIFT TRUCKS GP30N5-LE, 20,0002017
Chihuahua
9,081 h

See Details
CAT 303CCR, 20,2382013
Puchong
2,180 h

See Details
O&K TEREX 1804LC, 13,8272004
Bilbao

See Details
CAT 323-07, 192,4012021
Rudshøgda
1,638 h

See Details
CAT LIFT TRUCKS DP50NM, 36,8002016
Sabinas
16,026 h

See Details
Fiat-Hitachi FB200/2 - 4PS, 8,5092001
Bilbao

See Details
CAT 980H, 74,4562011
Arganda

See Details
CAT 966M, 130,0002015
Cheonan
18,000 h

See Details
Liebherr A914, 30,8462004
La Coruña

See Details
CAT 773E, 196,2432005
Barcelona
1,929 h

See Details
CAT 980M, 242,5122018
Barcelona
9,400 h

See Details
CAT 3232022
Moissy Cramayel, 77
978 h

See Details
CAT LIFT TRUCKS DP45NM1-D, 47,8002019
Monclova
9,000 h

See Details
CAT MITSUBISHI FGC40K, 47,9002019
San Nicolás De Las Garza
8,049 h

See Details
CAT MITSUBISHI FG30N5-LE, 21,6002018
Tlalnepantla De Baz
9,539 h

See Details
CAT 303.5D CR, 23,9322011
Bilbao

See Details
CAT LIFT TRUCKS DP50NM1-D, 40,9002017
Sabinas
13,146 h

See Details
CAT LIFT TRUCKS DP120NM, 128,4002018
San Nicolás De Las Garza
9,454 h

See Details
CAT LIFT TRUCKS GP35N5-LE, 20,3002017
San Nicolás De Las Garza
13,612 h

See Details
CAT 938M, 144,6562016
Barcelona
6,159 h

See Details
CAT 279D, 47,8642017
Glinde
3,410 h

See Details
CAT 982M, 148,9112020
Barcelona
16,122 h

See Details
New Holland W170, 29,7822005
Macael (alm.)

See Details
Show more results

Construction and Mining Equipment