Currently 17953 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,415 Search results for "Current filter"
Displaying: 14113 - 14136 Sort by: 
CAT M325DLMH, 116,6392015
Chicoutimi, QC
21,000 hproduct linklightingultra low sulfur diesel fuelradio - am fm radiocab riser - hydraulic

See Details
Jungheinrich EZS 570NA, 5,5002016
Saltillo
19,853 h

See Details
Jungheinrich EZS 570NA, 4,0002016
Saltillo
44,572 h

See Details
CAT 305.5E22018
Jinzhong
836 h Conditionsair conditionercarbody, standardpilot controlboom, 1 piece

See Details
Jungheinrich EZS 570NA, 6,7002016
Saltillo
5,456 h

See Details
Jungheinrich EZS 570NA, 6,8002016
Santa Catarina
5,010 h

See Details
CAT 320D2GC2017
Baoding
2,105 h Specifications Conditionsair conditionercarbody, standardpilot controlboom, 1 piece

See Details
Jungheinrich ETR 335DA, 21,4002018
Puebla
7,960 h

See Details
CAT 320DFMLL, 77,0052015
Palmerston North
11,972 h Conditionsam fm radiocab riserlightingproduct link

See Details
CAT LIFT TRUCKS ETR345A, 17,4002015
Nava
5,059 h

See Details
CAT LIFT TRUCKS 2ET4000-48, 16,6002017
Gomez Palacio
6,424 h Conditions

See Details
CAT 5522, 189,5522015
New Plymouth
9,491 h Conditionsam fm radiolightingproduct link

See Details
Jungheinrich EZS 350NA, 7,1002016
Tlalnepantla De Baz
599 h

See Details
Jungheinrich EZS 570, 4,6002013
México Tlalnepantla
15,248 h

See Details
CAT 538LL, 117,8782018
Palmerston North
8,350 h Conditionslightingproduct linkcab riseram fm radio

See Details
Jungheinrich EZS 570NA, 11,9002017
Puebla
2 h Conditionsfire extinguisher

See Details
Jungheinrich EZS 350NA, 6,8002016
Puebla
1,979 h

See Details
Jungheinrich EZS570NA, 6,4002015
Santa Catarina
11,613 h

See Details
Jungheinrich EZS 570NA, 5,9002017
Saltillo
24,060 h Conditions

See Details
Jungheinrich EZS570NA, 6,6002015
Santa Catarina
9,487 h

See Details
CAT HM135C, 18,0002015
Santa Cruz

See Details
Jungheinrich EZS570NA, 6,6002015
Saltillo
9,666 h

See Details
Jungheinrich EZS570NA, 6,6002015
Santa Catarina
9,448 h

See Details
Husqvarna CONVERTISSEUR CFD 672020
Antananarivo

See Details
Show more results

Construction and Mining Equipment