Currently 17960 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,425 Search results for "Current filter"
Displaying: 13057 - 13080 Sort by: 
CAT MH3022-06C, 159,4822020
Bad Wünnenberg-haaren
5,958 h

See Details
CAT 336-07A, 198,0152019
Alsfeld
7,118 h

See Details
CAT 301.8-05A, 25,5812020
Mittenwalde/ot Schenkendorf
1,321 h

See Details
CAT 326FLN2019
Erfurt
3,429 h

See Details
CAT 930M2019
Frankenthal
6,494 h

See Details
CAT 330-072020
Tainan
7,044 h

See Details
CAT 320D22017
Tainan
6,041 h

See Details
CAT 325FLCR2016
Tainan
6,067 h Specifications

See Details
CAT 330FLN, 80,1692016
Mülheim-kärlich
12,090 h

See Details
CAT 142022
Clayton, VI
29 h Specificationslightingproduct linkair conditionereropsepa label

See Details
CAT TH414, 45,0002013
Vilcun
7,238 h

See Details
Hamm GRW18020, 130,1282018
Toronto, ON
497 hlightingultra low sulfur diesel fuelair conditionereropsbeacon

See Details
CAT 335FL, 199,2172016
Cambridge, ON
6,568 ham fm radiolightingproduct linkultra low sulfur diesel fuelengine enclosures

See Details
CAT 303.5ECR, 25,0002012
Coquimbo
5,220 h

See Details
CAT 950GC, 130,0002019
Santiago
3,868 h Conditions

See Details
SEM MACHINERY 669 C, 80,00020191,353 h Specifications

See Details
John Deere & CO. 624L, 113,8442020
Windsor, ON
8,708 hauxiliary hydraulics - 3rd valvebucketlift - standardcouplerdifferential lock

See Details
CAT M325DLMH, 220,0032010
Trois-riveres, QC
24,336 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsstabilizer

See Details
CAT CS76B2023
Clayton, VI
3 h

See Details
John Deere & CO. 300G, 161,8182020
London, ON
4,681 hlightingengine enclosuresboom, 1 pieceundercarriage, longcoupler, quick

See Details
CAT 320D2L, 120,0002017
Concepcion
8,750 h

See Details
Komatsu D51EX-24, 101,6432019
Cambridge, ON
5,301 hengine enclosureslightingrops - encloseddrawbarblade type - pat

See Details
CAT 966L, 105,0002018
Santiago
12,415 h

See Details
CAT 962L, 100,0002017
Santiago
10,900 h

See Details
Show more results

Construction and Mining Equipment