Currently 17744 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,225 Search results for "Current filter"
Displaying: 13033 - 13056 Sort by: 
CAT 320D2L, 90,0002017
Santiago
8,410 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 320 HSR 2D, 115,1772019
Winsford
4,150 h

See Details
CAT 777D CCR, 403,9002012
Chihuahua
9,911 h Specifications Conditions Rebuildlightingair conditionerepa labelbody linerexhaust heat

See Details
CAT 950M, 126,0862019
Rotorua
5,737 h Conditionsam fm radiolightingproduct linkair conditionerauto lube

See Details
Komatsu PC700, 136,9672015
Cannock
12,370 h

See Details
CAT AP1000E, 110,6712012
Hamilton, ON
6,544 h Conditionslighting

See Details
CAT AP300F, 92,1412020
Chesterfield
2,677 h

See Details
CAT CB14, 28,2862012
Candiac, QC
1,623 h Specificationsepa labelce plate

See Details
CAT 330FL, 95,2752016
Adelaide, SA
9,610 h Conditions Special Offers Customer Value Agreementam fm radiolightingproduct linkauxiliary hydraulicsair conditioner

See Details
CAT 308E2, 53,5422019
Cannock
3,221 h

See Details
CAT 32007GC, 100,0002019
Antofagasta La Negra
4,276 h Conditionsair conditionerlightingmirrorshand and foot controlce plate

See Details
CAT 308E2, 54,7872019
Cannock
2,566 h

See Details
Wacker LTN6K-VS2016
Freeport
2,424 h

See Details
CAT BG2455C, 22,6141999
Winnipeg, MB
11,938 h Conditionslightingscreed, extendabletruck hitch

See Details
CAT 320-07GC, 100,0002019
Coquimbo
4,050 h

See Details
CAT 305E2 CR, 39,8452019
Winsford
2,159 h

See Details
CAT 329EL, 79,9132015
Auckland
11,221 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicscarbody, standard

See Details
CAT 336D2L, 117,0002016
Abovyan
9,250 h

See Details
Atlas Copco PAS 4, 15,9002015
Santa Catarina
1,349 h Conditions

See Details
CAT 324E, 56,18620147,349 h Special Offers

See Details
CAT 320D2GC, 67,67820171,591 h Special Offers

See Details
CAT 930K, 93,3442015
Adelaide, SA
15,505 h Conditions Special Offers Customer Value Agreementair conditionerproduct linkrear view cameraengine enclosureslighting

See Details
CAT 320D2, 45,97020148,271 h Special Offers

See Details
Weber CR-3HD, 3,0922011
Mittenwalde/ot Schenkendorf
1 h

See Details
Show more results

Construction and Mining Equipment