Currently 18013 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,478 Search results for "Current filter"
Displaying: 13009 - 13032 Sort by: 
Wacker EW100, 63,0532017
Hamm-rhynern
3,073 h

See Details
CAT 309 CR, 97,7862020
Madrid
2,938 h

See Details
CAT 320G, 100,9922020
9910
4,610 h

See Details
CAT 730C, 249,5412017
Bilbao
6,346 h

See Details
CAT 330FLN, 148,5492019
Hamm-rhynern
4,967 h

See Details
CAT 966M, 105,8012017
Limbach-oberfrohna
9,829 h

See Details
CAT AP1000B, 16,6211998
Cambridge, ON
6,800 h Specificationslighting

See Details
CAT 962M, 67,1142015
Alsfeld
11,593 h

See Details
CAT 336FL, 101,2572016
Chicoutimi, QC
7,779 h Specifications Conditionsam fm radiolightingproduct linkair conditionercoupler, quick

See Details
CAT 308ECR, 53,4242018
Osterrönfeld
1,999 h

See Details
CAT M322F, 161,1812016
Hamilton, ON
5,146 h Specificationsproduct linkengine enclosurescoupler, quick

See Details
CAT SR4B HV2017
Bremen

See Details
CAT MH3022-06C, 116,4882019
Hanau
8,841 h

See Details
CAT 259D3, 73,3322021
Clayton, VI
558 ham fm radiolightingproduct link2 speed travelair conditioner

See Details
CAT 730-04A, 362,2892022
Alsfeld
1,131 h

See Details
Wacker ET16, 16,9922017
Alsfeld
1,085 h

See Details
CAT 966MXE2019
Laatzen
8,256 h

See Details
CAT 325FL, 104,7332018
Alsfeld
6,805 h

See Details
CAT 315FL, 92,4432017
Alsfeld
4,542 h

See Details
CAT 966L, 135,4142020
São Luis - Ma
5,380 h Conditionslightingproduct linklighting systemair conditionererops

See Details
CAT 3232019
Clayton, VI
3,737 hair conditionerbeaconboom check valvestick check valve

See Details
Hyundai ROBEX 220LC 9S, 40,0002017
Concepcion
14,212 h

See Details
CAT 340FUHD, 512,9762019
Alsfeld
4,577 h

See Details
CAT 320D, 50,0002011
Coquimbo
11,273 h Specifications

See Details
Show more results

Construction and Mining Equipment