X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28569 machines for sale
Current filter
Category
Construction and Mining Equipment
x
search filters
Category
-
Cranes (39)
cranes (39)
Dozers (2,505)
Dump Trucks (1,348)
Excavators (6,634)
Forklifts (481)
Loaders (5,794)
crusher (72)
Scrapers (209)
skidder (77)
telehandler (1,069)
Winches (13)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Frequency (hz)
+
Engine power (kw)
+
-
Certification
+
Continent
+
Maximum lift height (mm)
+
-
Dealer
+
Country
+
Features
+

Construction and Mining Equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

25,038 Search results for "Current filter"
Displaying: 24673 - 24684 Sort by:   ads/page
Caterpillar 416F2STLRC, 77,500 USDbackhoe loader
Monterrey, MX
Year: 2017, Working hours: 270 h
MADISA RENTAL SERVICES FLEET
Caterpillar 12K, On Requestmotor graders
Piedras Negras, MX
Year: 2015, Working hours: 530 h
MADISA RENTAL SERVICES FLEET
, Specifications
Caterpillar 416EST, On Requestbackhoe loader
Campece, MX
Year: 2015, Working hours: 3900 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2STLRC, On Requestbackhoe loader
Cancun, MX
Year: 2018, Working hours: 420 h
MADISA RENTAL SERVICES FLEET
Caterpillar 242DLRC, On RequestSkid Steer Loaders
Juarez, MX
Year: 2018
MADISA RENTAL SERVICES FLEET
Caterpillar 242DLRC, On RequestSkid Steer Loaders
Cuernavaca, MX
Year: 2018
MADISA RENTAL SERVICES FLEET
Caterpillar 262DLRC, On RequestSkid Steer Loaders
Puebla, MX
Year: 2018, Working hours: 320 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2STLRC, 58,000 USDbackhoe loader
Juarez, MX
Year: 2015, Working hours: 2800 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2STLRC, On Requestbackhoe loader
Campeche, MX
Year: 2018, Working hours: 150 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2STLRC, On Requestbackhoe loader
Puebla, MX
Year: 2018, Working hours: 10 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2STLRC, On Requestbackhoe loader
Cancun, MX
Year: 2018, Working hours: 300 h
MADISA RENTAL SERVICES FLEET
Caterpillar 143H, 120,000 USDmotor graders
Hermosillo, MX
Year: 2004, Working hours: 13100 h
EMPRESAS MATCO, S.A. DE C.V.

air conditionereropsripper, Specifications
 
Compare products
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources