Currently 17640 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,104 Search results for "Current filter"
Displaying: 361 - 384 Sort by: 
CAT 307.5-07, 108,7892022
Mesa, AZ
461 h Cat Certified Used

See Details
CAT 307.5-07, 96,3672021
Imperial, CA
1,461 h Cat Certified Used

See Details
CAT 301.7-05, 35,1622022
Apache Junction, AZ
252 h Cat Certified Used

See Details
CAT 313GC-07 P, 162,3012022
Imperial, CA
1,945 h Cat Certified Used

See Details
CAT 259D, 51,8502019
Rock Hill, SC
632 h Cat Certified Used Conditionsauxiliary hydraulics flow - standard flowbucketcoupler type - hydrauliclightingrops - enclosed

See Details
CAT 307.5-07, 106,0022022
Safford, AZ
638 h Cat Certified Used

See Details
CAT 301.7-05, 32,9262022
Safford, AZ
511 h Cat Certified Used

See Details
CAT 307.5-07, 105,3482022
Mesa, AZ
753 h Cat Certified Used

See Details
CAT 307.5-07, 93,0982020
Phoenix, AZ
1,623 h Cat Certified Used

See Details
CAT 301.7-05, 34,5372022
Show Low, AZ
297 h Cat Certified Used

See Details
CAT 301.7-05, 33,7842023
Tucson, AZ
603 h Cat Certified Used

See Details
CAT 259D3 HF, 67,1062020
Eloy, AZ
410 h Cat Certified Usedself leveling2 speed travel

See Details
CAT 307.5-07, 107,4372022
Mesa, AZ
545 h Cat Certified Used

See Details
CAT 315-07 P, 186,3292021
Kingman, AZ
2,536 h Cat Certified Used

See Details
CAT 307.5-07, 97,9972022
Imperial, CA
1,597 h Cat Certified Used

See Details
CAT 307.5-07, 107,2292022
Apache Junction, AZ
553 h Cat Certified Used

See Details
CAT 307.5-07, 91,1852021
Mesa, AZ
2,230 h Cat Certified Used

See Details
CAT 307.5-07, 102,2632022
Tucson, AZ
1,175 h Cat Certified Used

See Details
CAT 301.7-05, 32,0172022
Phoenix, AZ
681 h Cat Certified Used

See Details
CAT 307.5-07, 100,8032021
Imperial, CA
958 h Cat Certified Used

See Details
CAT 300.9D, 22,5222020
Apache Junction, AZ
382 h Cat Certified Used

See Details
CAT 330-07 P, 267,3412019
Eloy, AZ
2,973 h Cat Certified Used Conditionsam fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuelair conditioner

See Details
CAT 307.5-07, 99,2682021
Mesa, AZ
1,248 h Cat Certified Used

See Details
CAT 307.5-07, 95,9002022
Apache Junction, AZ
1,783 h Cat Certified Used

See Details
Show more results

Construction and Mining Equipment