Currently 17751 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,235 Search results for "Current filter"
Displaying: 337 - 360 Sort by: 
CAT 305E2 CA, 66,4002018
Mcdonough, GA
1,006 h Cat Certified Used Conditions Customer Value Agreementregulatory statustier 2 complianttier 1 compliantmachine control system brand - catemissions level - epa - tier4

See Details
CAT 301.7-05, 42,4192023
Phoenix, AZ
15 h Cat Certified Used

See Details
CAT 325-07 P, 231,2752021
Safford, AZ
2,740 h Cat Certified Used

See Details
CAT 416-07 4SO, 128,5542023
Phoenix, AZ
87 h Cat Certified Used

See Details
CAT 330-07 P, 301,2762022
Mesa, AZ
1,621 h Cat Certified Used

See Details
CAT 420XE4EOIP, 118,4482020
Apache Junction, AZ
1,693 h Cat Certified Used

See Details
CAT 302-05CR, 29,8502021
Columbia, SC
328 h Cat Certified Used Conditionslightingstick - long

See Details
CAT 303-07 OR, 46,6042022
Show Low, AZ
695 h Cat Certified Used

See Details
CAT 249D, 41,0002019
Montgomery, AL
723 h Cat Certified Used Conditions Customer Value Agreementauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 306-07CR, 94,0002022
Monroe, NJ
621 h Cat Certified Usedair conditionercombined hydraulics - two waystick - longradio - bluetooththumb type - hydraulic

See Details
CAT 303.5, 57,5002022
Brownfield, TX
972 h Cat Certified Used Conditions

See Details
CAT 972M, 347,5002021
Piscataway, NJ
4,585 h Cat Certified Used Conditionsair conditionerauxiliary hydraulicsbucketlift - standardauto lube

See Details
CAT 953K, 205,5002019
Piscataway, NJ
3,586 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressureproduct linkengine enclosureslighting

See Details
CAT CB13, 110,0002021
Montgomery, AL
1,036 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 420F24EOIP, 99,3152020
Phoenix, AZ
2,425 h Cat Certified Used

See Details
CAT 323-07, 231,0492021
Mesa, AZ
1,921 h Cat Certified Used

See Details
CAT 325FLCRTRE, 204,8212020
Prescott, AZ
3,695 h Cat Certified Used

See Details
CAT 42007, 129,5002022
Monroe, NJ
508 h Cat Certified Used Conditionscontrols, joystickair conditionerepa labelengine enclosureslighting

See Details
CAT 302.7 CR, 50,0002022
Oklahoma City, OK
130 h Cat Certified Used Conditions

See Details
CAT D5K2 XL CB, 114,0002018
Charlotte, NC
3,066 h Cat Certified Used Conditions Special Offersair conditionerauxiliary hydraulics pressureengine enclosuresultra low sulfur diesel fueldrawbar

See Details
CAT D6, 375,0002021
Rental Fleet Machine, Subject To Availability, AL
3,023 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 289D, 55,0002019
Charlotte, NC
875 h Cat Certified Used Special Offers

See Details
CAT 299D3 XE, 70,0002020
Baton Rouge, LA
1,828 h Cat Certified Used2 speed travelair conditionerauxiliary hydraulics flow - high flowproduct linklighting

See Details
CAT 12M3AWD TR, 290,0822019
Phoenix, AZ
4,223 h Cat Certified Used

See Details
Show more results

Construction and Mining Equipment