Currently 17966 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,428 Search results for "Current filter"
Displaying: 289 - 312 Sort by: 
CAT 304-07A, 75,0002022
Dickinson, ND
225 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 307.5-07, 115,9952023
Apache Junction, AZ
293 h Cat Certified Used

See Details
CAT 330-07 P, 248,2092021
Mesa, AZ
3,049 h Cat Certified Used

See Details
CAT 325F LCR P, 199,7372020
Prescott, AZ
4,137 h Cat Certified Used

See Details
CAT 315-07 P, 194,6892021
Apache Junction, AZ
2,035 h Cat Certified Used

See Details
CAT 249D3, 49,5002022
Harvey, LA
267 h Cat Certified Used2 speed travelproduct linklightingfire extinguisher

See Details
CAT 416F2 2SO, 76,1012020
Mesa, AZ
816 h Cat Certified Used

See Details
CAT 980M, 585,9552022
Tucson, AZ
2,211 h Cat Certified Used

See Details
CAT 336-07 P, 234,1762019
Mesa, AZ
4,560 h Cat Certified Used

See Details
CAT 336FL, 179,8502018
Summerville, SC
4,628 h Cat Certified Used Conditionsair conditionerstraight travel pedalcar body - standardcoupler type - hydraulicradio - am fm radio

See Details
CAT CB34B, 26,8502018
Columbia, SC
3,772 h Cat Certified Used Conditionslighting

See Details
CAT 440-07 4EO, 135,8922019
Tucson, AZ
1,031 h Cat Certified Used

See Details
CAT D 3 K 2 XL, 124,5002019
Montgomery, AL
1,889 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerblade type - vpatengine enclosuresmirrorsdrawbar

See Details
CAT 303.5E2 TH, 37,0002020
Asheville, NC
1,565 h Cat Certified Used Special Offers Customer Value Agreement

See Details
CAT 325F LCR P, 216,6832020
Eloy, AZ
3,083 h Cat Certified Used

See Details
CAT 420F2 4EO, 84,4242019
Eloy, AZ
3,008 h Cat Certified Used

See Details
CAT 300.9D, 28,6122022
Mesa, AZ
106 h Cat Certified Used

See Details
CAT 308, 89,8002019
Macon, GA
2,713 h Cat Certified Used Conditions Customer Value Agreementregulatory statustier 2 complianttier 1 compliantemissions level - epa - tier4emissions level - japan - 2014 regulation

See Details
CAT D 6 N LGP, 180,0002019
St Rose, LA
3,503 h Cat Certified Usedair conditionerpressure, low ground (lgp)product linklightingmirrors

See Details
CAT 308 CR TH, 116,0002022
Charlotte, NC
1,455 h Cat Certified Used Special Offers

See Details
CAT 308-07, 147,0212023
Eloy, AZ
293 h Cat Certified Used

See Details
CAT 313FL TH, 130,0002018
Asheville, NC
3,452 h Cat Certified Used Conditions Special Offers Customer Value Agreementundercarriage, longultra low sulfur diesel fuelstickstraight travel pedalthumb type - hydraulic

See Details
CAT CS11GC, 150,0002022
Rental Fleet Machine, Subject To Availability, AL
44 h Cat Certified Used Conditions Customer Value Agreementrops - open

See Details
CAT 299D2, 54,8502019
Seneca, SC
2,556 h Cat Certified Used Conditions2 speed travelauxiliary hydraulics flow - high flowbucketcoupler type - hydraulicrops - enclosed

See Details
Show more results

Construction and Mining Equipment