Currently 17751 machines for sale
Quick Search
Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction
x
16,267 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
CAT 627K, 1,059,2022023
Mesa, AZ
1,389 h Cat Certified Used

See Details
CAT 623K TR, 746,0982021
Mesa, AZ
3,438 h Cat Certified Used

See Details
CAT 627K, 1,005,0102022
Mesa, AZ
1,340 h Cat Certified Used

See Details
CAT 336, 350,0002022
Rental Fleet Machine, Subject To Availability, AL
1,602 h Cat Certified Used Conditions Customer Value Agreementair conditionerengine enclosures

See Details
CAT 305.5ECATQ, 67,0002019
Asheville, NC
1,678 h Cat Certified Used Special Offers

See Details
CAT 336-07 P, 275,7572020
Mesa, AZ
3,572 h Cat Certified Used

See Details
CAT 326 LR, 275,0002022
Rental Fleet Machine, Subject To Availability, AL
950 h Cat Certified Used Conditionsair conditionerlong reach arrangement

See Details
CAT 950 GC, 295,0002022
Rental Fleet Machine, Subject To Availability, AL
1,384 h Cat Certified Used Conditions Customer Value Agreementam fm radiolightingair conditionereropsengine enclosures

See Details
CAT D6K2 LGP, 149,8002017
Macon, GA
6,039 h Cat Certified Used Conditions Customer Value Agreementtier 2 complianttier 1 compliantemissions level - eu - ivemissions level - japan - step 4 finalregulatory status - cat_korea

See Details
CAT 330-07 P, 250,2502021
Tucson, AZ
2,946 h Cat Certified Used

See Details
CAT 730, 415,0002022
Rental Fleet Machine, Subject To Availability, AL
1,818 h Cat Certified Used Conditions Customer Value Agreementam fm radiolightingair conditionereropsheated bed

See Details
CAT 303E, 38,9002020
Austell, GA
714 h Cat Certified Used Conditions Customer Value Agreementengine enclosureslightingauxiliary hydraulics pressure - high pressurepilot controlhand and foot control

See Details
CAT 330-07PTRE, 248,2092021
Yuma, AZ
3,387 h Cat Certified Used

See Details
CAT 323-07, 235,6062021
Mesa, AZ
1,517 h Cat Certified Used

See Details
CAT 259D3, 54,0002023
Cullman, AL
1,624 h Cat Certified Used Conditions Customer Value Agreement2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 315-07 P, 195,4252021
Tucson, AZ
1,915 h Cat Certified Used

See Details
CAT 326-07 P, 265,3932021
Tucson, AZ
1,318 h Cat Certified Used

See Details
CAT 307.5-07, 116,6072023
Apache Junction, AZ
77 h Cat Certified Used

See Details
CAT 259D3 CB, 53,0002022
Charlotte, NC
1,919 h Cat Certified Used Special Offers Customer Value Agreement

See Details
CAT 420F2ST, 84,4242019
Eloy, AZ
3,354 h Cat Certified Used Conditionsbucket - frontstick - extendedrear couplersteering - 2 wheelemissions level - eu - iv

See Details
CAT 289D CB, 55,0002019
Asheville, NC
2,462 h Cat Certified Used Special Offers

See Details
CAT 259D3, 52,2002019
Montgomery, AL
1,815 h Cat Certified Used Conditions Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 440-07 4EO, 130,7382019
Mesa, AZ
1,625 h Cat Certified Used

See Details
CAT 140-13 TRE, 355,3372020
Apache Junction, AZ
2,259 h Cat Certified Used

See Details
Show more results

Construction