Currently 17903 machines for sale
Quick Search
Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction
x
16,445 Search results for "Current filter"
Displaying: 145 - 168 Sort by: 
CAT 352-08FG, 558,0002023
Piscataway, NJ
1,705 h Cat Certified Used Conditionsair conditionerstickstraight travel pedalcoupler type - hydraulicpayload measurement system

See Details
CAT 420-07XE, 116,0002021
Monroe, NJ
881 h Cat Certified Used Conditionsair conditionerbucket - frontdrive - 4 wheelride controlstick - extended

See Details
CAT 330-07PTRE, 266,4492020
Kingman, AZ
1,696 h Cat Certified Used

See Details
CAT 323-07, 229,1852022
Prescott, AZ
2,140 h Cat Certified Used

See Details
CAT 317 GC, 152,5002021
Baton Rouge, LA
505 h Cat Certified Usedair conditionerauxiliary hydraulics pressure - high pressuremirrorsfire extinguisherproduct link

See Details
CAT D5K2LGP, 115,7002019
Montgomery, AL
3,776 h Cat Certified Used Conditions Customer Value Agreementair conditionerblade type - vpatengine enclosuresrops - enclosed

See Details
CAT 236D3, 55,0002023
Devils Lake, ND
65 h Cat Certified Used Conditions Customer Value Agreementride control

See Details
CAT 323-07 TRE, 228,7602021
Prescott, AZ
1,811 h Cat Certified Used

See Details
CAT 325F LCR P, 227,3592020
Mesa, AZ
2,851 h Cat Certified Used

See Details
CAT 323-07 P, 260,7792022
Safford, AZ
839 h Cat Certified Used

See Details
CAT 289D3, 59,8502019
Rock Hill, SC
1,870 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicrops - enclosedself leveling

See Details
CAT 313GC-07 P, 165,4522021
Phoenix, AZ
1,271 h Cat Certified Used

See Details
CAT 336-07 P, 290,9612021
Phoenix, AZ
3,458 h Cat Certified Used

See Details
CAT 313GC-07 P, 162,7632021
Eloy, AZ
1,343 h Cat Certified Used

See Details
CAT 420XE4EOIP, 112,0412021
Apache Junction, AZ
2,656 h Cat Certified Used

See Details
CAT 320-07 P, 190,4112021
Tucson, AZ
3,264 h Cat Certified Used

See Details
CAT D8T LGP, 568,2352019
Tucson, AZ
4,609 h Cat Certified Used Conditionsrops - enclosedheater

See Details
CAT D8T TR, 669,0342019
Yuma, AZ
3,483 h Cat Certified Used

See Details
CAT 140-13 AWD, 514,9062023
Apache Junction, AZ
271 h Cat Certified Used

See Details
CAT 303.5E2CR, 38,4002017
Montgomery, AL
1,974 h Cat Certified Used Conditions Special Offers Customer Value Agreementengine enclosureshand and foot controlrubber track

See Details
CAT D2 XL, 160,0002021
Indianapolis, IN
4 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerengine enclosureslightingrops - enclosedradio - am fm radio

See Details
CAT 259D, 42,1002018
Montgomery, AL
2,139 h Cat Certified Used Conditions Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 420F24EOIP, 87,2682019
Imperial, CA
2,880 h Cat Certified Used

See Details
CAT 303.5E2, 39,8002020
Savannah, GA
1,729 h Cat Certified Used Conditions Customer Value Agreementcoupler - quickengine enclosureslightingultra low sulfur diesel fuelauxiliary hydraulics pressure - high pressure

See Details
Show more results

Construction