Versatile 935

Versatile 935

Price
13,000 USD
Year
1981
Working hours
7,055 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVersatile 935
Categorytractors
Serial Number72569
Unit NumberA51031
Catalog NumberCU2430040
Manufacturing Year1981
Hours7,055 h
CountryUnited States
LocationWashington Court House, OH
Pricing
Price Excluding Tax13,000 USD
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional information1981 935 VERSATILE TRACTOR
STANDARD CAB
4 REMOTES
STANDARD 12 SPEED TRANSMISSION
PLANETARY FINAL DRIVE
STANDARD AXLE
4WD
24.5-32 REAR TIRES 75%
24.5-32 FRONT TIRES 75%
REAR & FRONT DUALS 25%
CUMMINGS 903 ENGINE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Justin Pittenger
Telephone:+1 330 244 2465 x2465
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone