Quick Search

New Holland TT4.90

New Holland TT4.90

Year
2019
Working hours
2,221 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
+52 8184002000
Show phone number
Basic information
BrandNew Holland TT4.90
Categorytractors
Serial NumberNH1455469
Unit NumberP017387
Catalog Number4888014
Year2019
Hours2,221 h
CountryMexico
LocationMexico
Pricing
Price Excluding Tax38,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Accessories
TRACTOR AGRICOLA, PUESTO DE OPERACION ABIERTO, MOTOR 88HP, TRANSMISION POWERSHIFT 12F2R, TRACCIÓN 4X4, LLANTAS DELANTERAS 12.4-24, LLANTAS TRASERAS 18.4 30, CAPACIDAD DE ELEVACION 1,832KG, TOMA TRASERA INDEPENDIENTE 540RPM.TRACTOR AGRICOLA, PUESTO DE OPERACION ABIERTO, MOTOR 88HP, TRANSMISION POWERSHIFT 12F2R, TRACCIÓN 4X4, LLANTAS DELANTERAS 12.4-24, LLANTAS TRASERAS 18.4 30, CAPACIDAD DE ELEVACION 1,832KG, TOMA TRASERA INDEPENDIENTE 540RPM.
Additional informationTRACTOR AGRICOLA, PUESTO DE OPERACION ABIERTO, MOTOR 88HP, TRANSMISION POWERSHIFT 12F2R, TRACCIÓN 4X4, LLANTAS DELANTERAS 12.4-24, LLANTAS TRASERAS 18.4 30, CAPACIDAD DE ELEVACION 1,832KG, TOMA TRASERA INDEPENDIENTE 540RPM.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
100
  • Good
brake
500
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 75%
general condition
100
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering