New Holland TG245

New Holland TG245

Price
55,430 USD
Year
2006
Working hours
6048 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland TG245
Categorytractors
Serial NumberZ6RW01257
Unit NumberB15803
Catalog NumberCU4417052
Manufacturing Year2006
Hours6048 h
CountryUnited States
LocationWillmar, MN
Pricing
Price Excluding Tax$ 55,430
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationNew Holland TG245
2006 Model
Cnh 8.3l-248 Eng Hp/200 Pto Hp
19f/4r Powershift Transmission
44 Gpm 4 Valves
3 Pt
Quick Hitch
Big 1000 Pto
1000lb Front Suitcase Weights
Cloth Seat
420/85r34 Agrimax Tires ...
480/80r46 Tires ... 1.7"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone